SNOAA85 January 2022 LMP7704-SP
| LMP7704-SP | |
|---|---|
| Supply voltage range |
2.7 V to 12 V |
| Offset voltage | ±60 μV (Maximum) |
| Open-loop gain | 130 dB |
| Quiescent current |
2.9 μA/amplifier (typical) |
| Input bias current | ±500 fA |
| Input voltage noise density |
9 nV/√Hz (typical) |
| Input current noise density |
1 fA/√Hz (typical) |
| Total ionizing dose |
100 krad(Si) |
| Single-event latch-up immunity | 85 MeV-cm2/mg |
| LMP7704-SP | |