SNOK010 November   2024 TPS7H6005-SEP , TPS7H6015-SEP , TPS7H6025-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Single-Event Effects (SEE)
  6. Device and Test Board Information
  7. Irradiation Facility and Setup
  8. Depth, Range, and LETEFF Calculation
  9. Test Setup and Procedures
  10. Destructive Single-Event Effects (DSEE)
    1. 7.1 Single-Event Latch-up (SEL) Results
    2. 7.2 Single-Event Burnout (SEB) and Single-Event Gate Rupture (SEGR) Results
  11. Single-Event Transients (SET)
  12. Event Rate Calculations
  13. 10Summary
  14.   A References

Single-Event Transients (SET)

The primary focus of SETs were heavy-ion-induced transient upsets on the output signals HO and LO (with a 1nF capacitive load on the outputs as seen in block diagram). SET testing was done at room temperature across two ion species, 109Ag (TAMU) and 129Xe (MSU) which produced a range of LETEFF of 48 to 50.5MeV×cm2/mg for more details, see Ion LETEFF, Depth, and Range in Silicon. HO and LO were monitored by two different scopes, a NI PXIe-5110 and a MSO58B oscilloscope. During PWM and IIMSW mode testing, each scope was configured to trigger based on an outside pulse width measurement, where the window for the output signal was 20% (±200ns). During the IIMST modes, the same two scopes were used, however, the trigger was a window which was 500mV above or 500mV below 0V with the signals AC-coupled. The signals in this mode were monitored to see if the signal ever went low when the signal was supposed to have been high, or high when supposed to have been low. During all SET testing, there was no cross-conduction in either PWM or IIM mode. For all SET testing no SET/SEFI events were observed during the twelve runs, indicating that the TPS7H60x5-SEP is SET/SEFI-free up to LETEFF = 50.5 MeV×cm2/mg and across the full electrical specifications. During all SET/SEFI testing there were no overshoot events observed indicating that the TPS7H60x5-SEP is also overshoot free up to LETEFF = 50.5 MeV×cm2/mg and across the full electrical specifications.

Waveform size, sample rate, trigger type, value, and signal for all scopes used is listed in Table 8-1.

Table 8-1 Scope Settings
Scope Model Trigger Signal Trigger Type Trigger Value Record Length Sample Rate
MSO58B LO Pulse Width and Window ± 20% / ±500mV 20μs / div 250MS / s
BP5L N/A N/A
PXIe-5110 HO Pulse Width and Window ± 20% / ±500mV 20k 100MS / s
Table 8-2 Summary of TPS7H60x5-SEP SET Test Condition and Results
Run Number Unit Number Variant Ion LETEFF (MeV × cm2 / mg) Flux (ions × cm2/ mg) Fluence (number of ions) Mode MSO58B LO Number PXIe-5110 HO Number
41 1 TPS7H6005 129Xe 50.5 9.49 × 104 1 × 107 PWM

0

0

42

2

TPS7H6005 129Xe 50.5 1.04 × 105 1× 107 IIMENSW

0

0

43

3 TPS7H6005 129Xe 50.5 1.13 × 105 1 × 107 IIMDISSW

0

0

44

4 TPS7H6015 129Xe 50.5 1.13 × 105 1 × 107 PWM 0

0

45

5

TPS7H6015 129Xe 50.5 9.44 × 104 1 × 107 IIMENSW

0

0

46

6

TPS7H6015 129Xe 50.5 1 × 105 1 × 107 IIMDISSW

0

0

47

7

TPS7H6025 129Xe 50.5 1.02 × 105 1 × 107 PWM

0

0

48

8

TPS7H6025 129Xe 50.5 1.03 × 105 1 × 107 IIMENSW 0

0

49

9

TPS7H6005 109Ag 48 1.08 × 105 1 × 107 PWM 0 0

50

10

TPS7H6015 109Ag 48 1.07 × 105 1 × 107 PWM 0

0

51

11 TPS7H6025 109Ag 48 1.05 × 105 1 × 107 PWM 0 0

52

12

TPS7H6025 109Ag 48 1.06 × 105 1 × 107 IIMDISSW 0 0