SNOK014 December   2024 TPS7H6005-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Unbiased
      2. 2.3.2 Biased
    4. 2.4 Test Configuration and Conditions
  6. 3TID Characterization Test Results
    1. 3.1 TID Characterization Results Summary
    2. 3.2 Data Sheet Electrical Parameters
  7. 4Applicable and Reference Documents
    1. 4.1 Applicable Documents
    2. 4.2 Reference Documents
  8.   A Appendix: HDR TID Report

Product Description

The TPS7H6005-SEP is a 200V radiation-hardness-assured, high voltage gate driver for space applications. The TPS7H6005-SEP is designed for high frequency, high efficiency applications. The driver features adjustable dead time capability, small 30ns propagation delay and 5.5ns high-side and low-side matching. This part also includes internal high-side and low-side LDOs which specifies a drive voltage of 5V regardless of supply voltage. The TPS7H6005-SEP is packaged in a plastic 56-pin HTSSOP DCA package.