SNOS641I October   1999  – July 2025 LM4041-N , LM4041-N-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions: ADJ Pinouts
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  LM4041-N LM4041-N-Q1 1.2 Electrical Characteristics (Industrial Temperature Range)
    6. 5.6  LM4041-N LM4041-N-Q1 1.2 Electrical Characteristics (Industrial Temperature Range)
    7. 5.7  LM4041-N LM4041-N-Q1 1.2 Electrical Characteristics (Extended Temperature Range)
    8. 5.8  LM4041-N LM4041-N-Q1 ADJ (Adjustable) Electrical Characteristics (Industrial Temperature Range)
    9. 5.9  LM4041-N LM4041-N-Q1 ADJ (Adjustable) Electrical Characteristics (Extended Temperature Range)
    10. 5.10 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Shunt Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Adjustable Shunt Regulator
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detail Design Procedure
      3. 8.2.3 Bounded Amplifier
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detail Design Procedure
        3. 8.2.3.3 Application Curve
      4. 8.2.4 Voltage Level Detector
        1. 8.2.4.1 Design Procedure
        2. 8.2.4.2 Detail Design Procedure
      5. 8.2.5 Precision Current Sink and Source
        1. 8.2.5.1 Design Requirements
        2. 8.2.5.2 Detailed Design Procedure
      6. 8.2.6 100mA Current Source
        1. 8.2.6.1 Design Requirements
        2. 8.2.6.2 Detailed Design Procedure
      7. 8.2.7 LM4041 in Clamp Circuits
        1. 8.2.7.1 Design Requirements
        2. 8.2.7.2 Detailed Design Procedure
      8. 8.2.8 Floating Current Detector
        1. 8.2.8.1 Design Requirement
        2. 8.2.8.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

LM4041-NLM4041-N-Q1 ADJ (Adjustable) Electrical Characteristics (Extended Temperature Range)

All limits TJ = 25°C, unless otherwise specified (SOT-23, see(1)), IRMIN ≤ IR ≤ 12mA, VREF ≤ VOUT ≤ 10V. The grades C and D designate initial Reference Voltage Tolerances of ±0.5% and ±1%, respectively for VOUT = 5V.
PARAMETERTEST CONDITIONSMIN(2)TYP(3)MAX(2)UNIT
VREFReference voltageIR = 100μA, VOUT = 5V1.233V
Reference voltage tolerance(4)IR = 100μA, VOUT = 5VTJ = 25°CLM4041CEM3LM4041QCEM3±6.2mV
LM4041DEM3LM4041QDEM3±12
TA = TJ = TMIN to TMAXLM4041CEM3LM4041QCEM3±18
LM4041DEM3LM4041QDEM3±30
IRMINMinimum operating currentTJ = 25°CLM4041CEM3LM4041QCEM34560μA
LM4041DEM3LM4041QDEM365
TA = TJ = TMIN to TMAXLM4041CEM3LM4041QCEM368
LM4041DEM3LM4041QDEM373
ΔVREF/ΔIRReference voltage
change with operating
current change(5)
IRMIN ≤ IR ≤ 1mA
SOT-23: VOUT ≥ 1.6V(1)
TJ = 25°CLM4041CEM3LM4041QCEM30.71.5mV
LM4041DEM3LM4041QDEM32
TA = TJ = TMIN to TMAXLM4041CEM3LM4041QCEM32
LM4041DEM3LM4041QDEM32.5
1mA ≤ IR ≤ 12mA
SOT-23: VOUT ≥ 1.6V(1)
TJ = 25°CLM4041CEM3LM4041QCEM328mV
LM4041DEM3LM4041QDEM310
TA = TJ = TMIN to TMAXLM4041CEM3LM4041QCEM36
LM4041DEM3LM4041QDEM38
ΔVREF/ΔVOReference voltage change with output voltage changeIR = 1mATJ = 25°CLM4041CEM3LM4041QCEM3–1.55–2mV/V
LM4041DEM3LM4041QDEM3–2.5
TA = TJ = TMIN to TMAXLM4041CEM3LM4041QCEM3–3
LM4041DEM3LM4041QDEM3–4
IFBFeedback currentTJ = 25°CLM4041CEM3LM4041QCEM360100nA
LM4041DEM3LM4041QDEM3150
TA = TJ = TMIN to TMAXLM4041CEM3LM4041QCEM3120
LM4041DEM3LM4041QDEM3200
ΔVREF/ΔTAverage reference
voltage temperature
coefficient(4)
VOUT = 5V,IR =  10mA20ppm/°C
IR =   1mATJ = 25°C15
TA = TJ = TMIN to TMAXLM4041CEM3LM4041QCEM3±100
LM4041DEM3LM4041QDEM3±150
IR = 100μA15
ZOUTDynamic output impedanceIR = 1mA, f = 120Hz,0.3Ω
IAC = 0.1 IR
VOUT = VREF
VOUT =  10 V2
eNWide band noiseIR = 100μA,VOUT = VREF20μVRMS
10Hz ≤ f ≤ 10kHz
ΔVREFReference voltage long-term stabilityt = 1000 hrs, IR = 100μA,
T = 25°C ±0.1°C
120ppm
VHYSTThermal hysteresis(6)ΔT = −40°C to +125°C0.08%
When VOUT ≤ 1.6V, the LM4041-NLM4041-N-Q1 ADJ in the SOT-23 package must operate at reduced IR. This is caused by the series resistance of the die attach between the die (–) output and the package (–) output pin. See the Output Saturation (SOT-23 only) curve in the Typical Characteristics section.
Limits are 100% production tested at 25°C. Limits over temperature are made sure through correlation using Statistical Quality Control (SQC) methods. The limits are used to calculate AOQL.
Typical values are at TJ = 25°C and represent most likely parametric norm.
Reference voltage and temperature coefficient can change with output voltage. See Section 5.10 curves.
Load regulation is measured on pulse basis from no load to the specified load current. Output changes due to die temperature change must be taken into account separately.
Thermal hysteresis is defined as the difference in voltage measured at +25°C after cycling to temperature –40°C and the +25°C measurement after cycling to temperature +125°C.