SNOS733R April 2000 – February 2025 LP2980-N
PRODUCTION DATA
Although not a good choice for a production design, because of relatively large physical size, an aluminum electrolytic capacitor is able to be used in the design prototype for an LP2980-N regulator. Use a value of at least 1μF, and make sure the ESR meets the conditions of Figure 5-41, Figure 5-42, and Figure 5-43. If the operating temperature drops below 0°C the regulator does not remain stable, because the ESR of the aluminum electrolytic capacitor increases and exceeds the limits indicated in Figure 5-41, Figure 5-42, and Figure 5-43. Table 7-1 lists the available tantalum capacitors.
| 1μF SURFACE-MOUNT TANTALUM CAPACITORS | |
|---|---|
| MANUFACTURER | PART NUMBER |
| Kemet | T491A105M010AS |
| NEC | NRU105M10 |
| Siemens | B45196-E3105-K |
| Nichicon | F931C105MA |
| Sprague | 293D105X0016A2T |
| 2.2μF SURFACE-MOUNT TANTALUM CAPACITORS | |
| Kemet | T491A225M010AS |
| NEC | NRU225M06 |
| Siemens | B45196/2.2/10/10 |
| Nichicon | F930J225MA |
| Sprague | 293D225X0010A2T |