SNOS733R April 2000 – February 2025 LP2980-N
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | IN | I | Input supply pin. Use a capacitor with a value of 1µF or larger from this pin to ground. See the Input Capacitor Requirements section for more information. |
| 2 | GND | — | Common ground (device substrate). |
| 3 | ON/OFF | I | Enable pin for the LDO. Driving the ON/OFF pin high enables the device. Driving this pin low disables the device. High and low thresholds are listed in the Electrical Characteristics table. Tie this pin to VIN if unused. |
| 4 | N/C | — | Do not connect. Device pin 4 is reserved for post packaging test and calibration of the LP2980-N VOUT accuracy. Leave device pin 4 floating. Do not connect this pin to any potential. Do not connect to ground. Any attempt to perform pin continuity testing on device pin 4 is discouraged. Continuity test results are variable depending on the actions of the factory calibration. Aggressive pin continuity testing (high voltage, or high current) on device pin 4 activates the trim circuitry, thus forcing VOUT to move out of tolerance. |
| 5 | OUT | O | Output of the regulator. Use a capacitor with a value of 2.2µF or larger from this pin to ground(2). See the Input Capacitor Requirements section for more information. |