SNOS753F August   1999  – January 2025 LMC7111

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics for VS = 2.7V or ±1.35V
    6. 5.6  Electrical Characteristics for VS = 5V or ±2.5V
    7. 5.7  Electrical Characteristics for VS = 10V or ±5V
    8. 5.8  Typical Characteristics
    9. 5.9  Typical Characteristics: 2.7V
    10. 5.10 Typical Characteristics: 3V
    11. 5.11 Typical Characteristics: 5V
    12. 5.12 Typical Characteristics: 10V
  7. 6 Detailed Description
    1. 6.1 Feature Description
      1. 6.1.1 Benefits of the LMC7111 Tiny Amp
        1. 6.1.1.1 Size
        2. 6.1.1.2 Height
        3. 6.1.1.3 Signal Integrity
        4. 6.1.1.4 Simplified Board Layout
        5. 6.1.1.5 Low Supply Current
        6. 6.1.1.6 Wide Voltage Range
      2. 6.1.2 Input Common-Mode Voltage Range
      3. 6.1.3 Output Swing
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Capacitive Load Tolerance
      2. 7.1.2 Compensating for Input Capacitance When Using Large-Value Feedback Resistors
      3. 7.1.3 Dual and Quad Devices With Similar Performance
    2. 7.2 Typical Application
      1. 7.2.1 Biasing GaAs RF Amplifiers
      2. 7.2.2 Reference Buffer for Analog-to-Digital Converters
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Spice Macromodel
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Differential input voltage ±Supply voltage V
VS Supply voltage, VS = (V+) – (V–) 11 V
Voltage at input/output pin (V–) – 0.3 (V+) + 0.3 V
Current at input pin ±5 mA
ISC Output short circuit(2) ±30 mA
Supply pin current 30 mA
Lead temperature (soldering, 10s) 260 °C
Tstg Storage temperature –65 150 °C
TJ Junction temperature(3) 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Applies to both single-supply and split-supply operation. Continuous short operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature at 150°C.
The maximum power dissipation is a function of TJ(MAX), RθJA and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA) / RθJA. All numbers apply for packages soldered directly into a printed circuit board (PCB).