SNOS792E May   1999  – December 2024 LM6172

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics ±15V
    6. 5.6 Electrical Characteristics ±5V
    7. 5.7 Typical Characteristics: D (SOIC, 8) Package
    8. 5.8 Typical Characteristics: P (PDIP, 8) Package
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Slew Rate
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Circuit Operation
      2. 7.1.2 Reduce Settling Time
      3. 7.1.3 Drive Capacitive Loads
      4. 7.1.4 Compensation for Input Capacitance
      5. 7.1.5 Termination
    2. 7.2 Typical Application
      1. 7.2.1 Application Circuits
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Power Supply Bypassing
      2. 7.3.2 Power Dissipation
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Printed Circuit Boards and High-Speed Op Amps
        2. 7.4.1.2 Using Probes
        3. 7.4.1.3 Components Selection and Feedback Resistor
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The LM6172 is a dual, high-speed voltage-feedback amplifier. The device is unity-gain stable and provides excellent dc and ac performance. With a 100MHz unity-gain bandwidth, 3000V/μs slew rate, and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers, yet only consumes 2.3mA of supply current per channel.

The LM6172 operates on ±15V power supplies for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. The device is also specified for ±5‑V power supplies for low-voltage applications, such as portable video systems.

The LM6172 is built with TI's advanced complementary bipolar process. See the LM6171 data sheet for a single amplifier with these same features.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
LM6172 D (SOIC, 8) 4.9mm × 6mm
P (PDIP, 8) 9.81mm × 9.43mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.

 

LM6172 LM6172 Driving a Capacitive LoadLM6172 Driving a Capacitive Load
LM6172 LM6172
                        Driving Capacitive LoadLM6172 Driving Capacitive Load