SNOS792E May   1999  – December 2024 LM6172

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics ±15V
    6. 5.6 Electrical Characteristics ±5V
    7. 5.7 Typical Characteristics: D (SOIC, 8) Package
    8. 5.8 Typical Characteristics: P (PDIP, 8) Package
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Slew Rate
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Circuit Operation
      2. 7.1.2 Reduce Settling Time
      3. 7.1.3 Drive Capacitive Loads
      4. 7.1.4 Compensation for Input Capacitance
      5. 7.1.5 Termination
    2. 7.2 Typical Application
      1. 7.2.1 Application Circuits
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Power Supply Bypassing
      2. 7.3.2 Power Dissipation
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Printed Circuit Boards and High-Speed Op Amps
        2. 7.4.1.2 Using Probes
        3. 7.4.1.3 Components Selection and Feedback Resistor
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics ±5V

at TJ = 25°C, VCC+ = 5V, VCC– = −5V, VCM = 0V, and RL = 1kΩ (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN(2) TYP(1) MAX(2) UNIT
VOS Input offset voltage 0.1 3 mV
TA = –40°C to +85°C 4
TCVOS Input offset voltage average drift 4 μV/°C
IB Input bias current 1.4 2.5 µA
TA = –40°C to +85°C 3.5
IOS Input offset current 0.02 1.5 µA
TA = –40°C to +85°C 2.2
RIN Input resistance Common-mode 40
Differential-mode 4.9
RO Open loop output resistance 14 Ω
CMRR Common-mode rejection ratio VCM = ±2.5V 70 105 dB
TA = –40°C to +85°C 65
PSRR Power supply rejection ratio VS = ±15V to ±5V 75 95 dB
TA = –40°C to +85°C 70
VCM Input common-mode voltage CMRR > 60dB ±3.7 V
AV Large-signal voltage gain(3) RL = 1 kΩ,
VOUT = ±1V
70 82 dB
TA = –40°C to +85°C 65
RL = 100Ω,
VOUT = ±1V
65 78
TA = –40°C to +85°C 60
VO Output swing RL = 1kΩ, sourcing 3.1 3.4 V
TA = –40°C to +85°C 3
RL = 1kΩ, sinking −3.3 −3.1
TA = –40°C to +85°C −3
RL = 100Ω, sourcing 2.5 2.9
TA = –40°C to +85°C 2.4
RL = 100Ω, sinking −2.7 −2.4
TA = –40°C to +85°C −2.3
Continuous output current (open loop)(4) Sourcing, RL = 100Ω 25 29 mA
TA = –40°C to +85°C 24
Sinking, RL = 100Ω −27 −24
TA = –40°C to +85°C −23
ISC Output short-circuit current D package Sourcing 155 mA
Sinking −158
P package Sourcing 93
Sinking −72
IS Supply current 4.4 6 mA

TA = –40°C to +85°C

7
SR Slew rate(5) AV = +2, VIN = 3.5VPP 750 V/μs
Unity-gain bandwidth 70 MHz
−3dB frequency AV = +1 130 MHz
AV = +2 D package 75
P package 45
φm Phase margin D Package 41 Deg
P package 57
ts Settling time (0.1%) AV = −1, VOUT = ±1V, RL = 500Ω 72 ns
AD Differential gain(6) 0.4 %
φD Differential phase(6) 0.7 °
en Input-referred voltage noise f = 10kHz 11 nV/√Hz
in Input-referred current noise f = 10kHz 1 pA/√Hz
HD2 Second harmonic distortion D package fIN = 10kHz −89 dBc
fIN = 5MHz −48
P package fIN = 10kHz −110
fIN = 5MHz −48
HD3 Third harmonic distortion D package fIN = 10kHz −93 dBc
fIN = 5MHz −42
P package fIN = 10kHz −105
fIN = 5MHz −50
Typical values represent the most likely parametric norm.
All limits are specified by testing or statistical analysis.
Large-signal voltage gain is the total output swing divided by the input signal required to produce that swing. For VS = ±15V,
VOUT = ±5V. For VS = 5V, VOUT = ±1V.
The open-loop output current is the output swing with the 100Ω load resistor divided by that resistor.
Slew rate is the average of the rising and falling slew rates.
Differential gain and phase are measured with AV = +2, VIN = 1VPP at 3.58MHz and both input and output 75Ω terminated.