SNOS975H May 2001 – June 2026 LM8262
PRODUCTION DATA
The use of supply decoupling is mandatory in most applications. As with most relatively high speed/high output current op amps, best results are achieved when each supply line is decoupled with two capacitors; a small value ceramic capacitor (approximately 0.01µF) placed very close to the supply lead in addition to a large value Tantalum or Aluminum (> 4.7µF). The large capacitor can be shared by more than one device if necessary. The small ceramic capacitor maintains low supply impedance at high frequencies while the large capacitor acts as the charge "bucket" for fast load current spikes at the Op Amp output. The combination of these capacitors provides supply decoupling and helps keep the op amp oscillation free under any load.