SNOS975H May   2001  – June 2026 LM8262

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
    7. 5.7 Old Versus New Die Comparison
  7. 6Application and Implementation
    1. 6.1 Driving Capacitive Loads
    2. 6.2 Output Short Circuit Current and Dissipation Issues
    3. 6.3 Other Application Hints
    4. 6.4 Power Supply Recommendations
    5. 6.5 Layout
      1. 6.5.1 Layout Guidelines
  8. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Third-Party Products Disclaimer
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating ambient temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VS = (V+) – (V–) 0 33 V
Signal input pins Common-mode voltage(3) (V–) – 0.5 (V+) + 0.5 V
Differential voltage(4) ±10 V
Current(3) ±10 mA
Output short-circuit(2) Continuous
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Soldering Information:    Infrared or Convection (20 sec.) 235 °C
Wave Soldering (10 sec.) 260 °C
Operating the device beyond the ratings listed under Absolute Maximum Ratings will cause permanent damage to the device. These are stress ratings only, based on process and design limitations, and this device has not been designed to function outside the conditions indicated under Recommended Operating Conditions. Exposure to any condition outside Recommended Operating Conditions for extended periods, including absolute-maximum-rated conditions, may affect device reliability and performance.
Short-circuit to ground, one amplifier per package. Extended short-circuit current, especially with higher supply voltage, can cause excessive heating and eventual destruction.
Input pins are diode-clamped to the power-supply rails. Input signals that may swing more than 0.5V beyond the supply rails must be current limited to 10mA or less.
Input pins are connected by back-to-back diodes for input protection. If the differential input voltage may exceed 0.5V, limit the input current to 10mA or less.