SNOSD98A May   2020  – December 2020 LM7481-Q1

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Charge Pump
      2. 8.3.2 Dual Gate Control (DGATE, HGATE)
        1. 8.3.2.1 Reverse Battery Protection (A, C, DGATE)
        2. 8.3.2.2 Load Disconnect Switch Control (HGATE, OUT)
      3. 8.3.3 Over Voltage Protection and Battery Voltage sensing (VSNS, SW, OV)
      4. 8.3.4 Low Iq Shutdown and Under Voltage Lockout (EN/UVLO)
    4. 8.4 Device Functional Modes
    5. 8.5 Application Examples
      1. 8.5.1 Redundant Supply OR-ing with Inrush Current Limiting, Over Voltage Protection and ON/OFF Control
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical 12-V Reverse Battery Protection Application
      1. 9.2.1  Design Requirements for 12-V Battery Protection
      2. 9.2.2  Automotive Reverse Battery Protection
      3. 9.2.3  Input Transient Protection: ISO 7637-2 Pulse 1
      4. 9.2.4  AC Super Imposed Input Rectification: ISO 16750-2 and LV124 E-06
      5. 9.2.5  Input Micro-Short Protection: LV124 E-10
      6. 9.2.6  Detailed Design Procedure
        1. 9.2.6.1 Design Considerations
        2. 9.2.6.2 Charge Pump Capacitance VCAP
        3. 9.2.6.3 Input and Output Capacitance
        4. 9.2.6.4 Hold-up Capacitance
        5. 9.2.6.5 Over Voltage Protection and Battery Monitor
      7. 9.2.7  MOSFET Selection: Blocking MOSFET Q1
      8. 9.2.8  MOSFET Selection: Hot-Swap MOSFET Q2
      9. 9.2.9  TVS selection
      10. 9.2.10 Application Curves
    3. 9.3 Do's and Don'ts
  10. 10Power Supply Recommendations
    1. 10.1 Transient Protection
    2. 10.2 TVS Selection for 12-V Battery Systems
    3. 10.3 TVS Selection for 24-V Battery Systems
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Transient Protection

When the external MOSFETs turn OFF during the conditions such as over voltage cut-off, reverse current blocking, EN/UVLO causing an interruption of the current flow, the input line inductance generates a positive voltage spike on the input and output inductance generates a negative voltage spike on the output. The peak amplitude of voltage spikes (transients) depends on the value of inductance in series to the input or output of the device. These transients can exceed the Absolute Maximum Ratings of the device if steps are not taken to address the issue.

Typical methods for addressing transients include:

  • Minimizing lead length and inductance into and out of the device
  • Using large PCB GND plane
  • Use of a Schottky diode across the output and GND to absorb negative spikes
  • A low value ceramic capacitor (C(IN) to approximately 0.1 μF) to absorb the energy and dampen the transients.

The approximate value of input capacitance can be estimated with Equation 8.

Equation 8. GUID-DDE30337-2437-48A4-9B82-9BC87E087B10-low.gif

where

  • V(IN) is the nominal supply voltage
  • I(LOAD) is the load current
  • L(IN) equals the effective inductance seen looking into the source
  • C(IN) is the capacitance present at the input

Some applications may require additional Transient Voltage Suppressor (TVS) to prevent transients from exceeding the Absolute Maximum Ratings of the device. These transients can occur during EMC testing such as automotive ISO7637 pulses.

The circuit implementation with optional protection components (a ceramic capacitor, TVS and schottky diode) is shown in Figure 10-1

GUID-C5CAACF0-B0EA-410C-91DF-E694F6D92060-low.gif
* Optional components needed for suppression of transients
Figure 10-1 Circuit Implementation with Optional Protection Components for LM74810-Q1