SNOSDA2F August   2020  – June 2024 TLV3604 , TLV3605 , TLV3607

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     Pin Configurations: TLV3604 and TLV3605
    2. 4.1 Pin Configuration: TLV3607
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics (VCCI = VCCO = 2.5V to 5V)
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Rail-to-Rail Inputs
      2. 6.4.2 LVDS Output
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Comparator Inputs
      2. 7.1.2 Capacitive Loads
      3. 7.1.3 Latch Functionality
      4. 7.1.4 Adjustable Hysteresis
    2. 7.2 Typical Application
      1. 7.2.1 Non-Inverting Comparator With Hysteresis
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Performance Plots
      2. 7.2.2 Optical Receiver
      3. 7.2.3 Logic Clock Source to LVDS Transceiver
      4. 7.2.4 External Trigger Function for Oscilloscopes
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Layout Guidelines

Comparators are very sensitive to input noise. For best results, adhere to the following layout guidelines.

  1. Use a printed-circuit-board (PCB) with a good, unbroken, low-inductance ground plane. Proper grounding (use of a ground plane) helps maintain specified device performance and input/output trace impedances.
  2. To minimize supply noise, place a decoupling capacitor (0.1-μF ceramic, surface-mount capacitor) directly between VCCI/VCCO and VEE.
  3. On the inputs and outputs, utilize matched trace lengths to minimize timing skew. Also, minimize trace lengths and maximize ground pour spacings around the input and output traces to limit parasitic capacitance.
  4. Solder the device directly to the PCB rather than using a socket.
  5. For slow-moving input signals, take care to prevent parasitic feedback. A small capacitor (1000pF or less) placed between the inputs can help eliminate oscillations in the transition region. This capacitor causes minimal degradation to propagation delay when source impedance is low.
  6. Use a 100Ω termination resistor across the device's LVDS outputs.
  7. Use higher performance substrate materials such as Rogers or High-Speed FR4.
  8. PCB signal layers from the TLV3604EVM are shown for reference.