Product details

Number of channels 2 Output type LVDS Propagation delay time (µs) 0.0008 Vs (max) (V) 5.5 Vs (min) (V) 2.4 Rating Catalog Features Adjustable Hysteresis, Latch, Shutdown Iq per channel (typ) (mA) 13 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 2 Output type LVDS Propagation delay time (µs) 0.0008 Vs (max) (V) 5.5 Vs (min) (V) 2.4 Rating Catalog Features Adjustable Hysteresis, Latch, Shutdown Iq per channel (typ) (mA) 13 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 5.7 VICR (min) (V) -0.2
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Low propagation delay: 800ps
  • Low overdrive dispersion: 350ps
  • Quiescent current: 12.1mA
  • High toggle frequency: 1.5GHz / 3.0Gbps
  • Narrow pulse width detection capability: 600ps
  • LVDS output
  • Supply range: 2.4V to 5.5V
  • Input common-mode range extends 200mV beyond both rails
  • Low input offset voltage: ±5mV
  • Single and dual channel options
  • Low propagation delay: 800ps
  • Low overdrive dispersion: 350ps
  • Quiescent current: 12.1mA
  • High toggle frequency: 1.5GHz / 3.0Gbps
  • Narrow pulse width detection capability: 600ps
  • LVDS output
  • Supply range: 2.4V to 5.5V
  • Input common-mode range extends 200mV beyond both rails
  • Low input offset voltage: ±5mV
  • Single and dual channel options

The TLV3604, TLV3605 (single channel), and TLV3607 (dual channel) are 800ps, high-speed comparators with LVDS outputs and rail-to-rail inputs. These features, along with an operating voltage range of 2.4V to 5.5V and a high toggle frequency of 3Gbps, make them well suited for LIDAR, clock and data recovery applications, and test and measurement systems.

Likewise, the TLV3604, TLV3605 and TLV3607 have strong input overdrive performance of 350ps and are able to detect narrow pulse widths of just 600ps. This combination of low variation in propagation delay due to input overdrive and the ability to detect narrow pulses improve system performance and extend distance range in Time-of-Flight (ToF) applications.

The Low-Voltage-Differential-Signal (LVDS) output of the TLV3604, TLV3605, and TLV3607 also helps increase data throughput and optimizes power consumption. The complementary outputs reduce EMI by suppressing common mode noise on each output. The LVDS output is designed to drive and interface directly with downstream devices that accept a standard LVDS input, such as high-speed FPGAs and CPUs.

The TLV3604 is in a tiny 6 pin SC-70 package, which makes it easier for space sensitive applications such as an optical sensor module. The TLV3605 (single) and TLV3607 (dual) maintain the same performance as the TLV3604, and offer adjustable hysteresis control, shutdown, and latching features in 12 pin QFN and 16 pin WQFN packages, making them excellent choices for test and measurement applications.

The TLV3604, TLV3605 (single channel), and TLV3607 (dual channel) are 800ps, high-speed comparators with LVDS outputs and rail-to-rail inputs. These features, along with an operating voltage range of 2.4V to 5.5V and a high toggle frequency of 3Gbps, make them well suited for LIDAR, clock and data recovery applications, and test and measurement systems.

Likewise, the TLV3604, TLV3605 and TLV3607 have strong input overdrive performance of 350ps and are able to detect narrow pulse widths of just 600ps. This combination of low variation in propagation delay due to input overdrive and the ability to detect narrow pulses improve system performance and extend distance range in Time-of-Flight (ToF) applications.

The Low-Voltage-Differential-Signal (LVDS) output of the TLV3604, TLV3605, and TLV3607 also helps increase data throughput and optimizes power consumption. The complementary outputs reduce EMI by suppressing common mode noise on each output. The LVDS output is designed to drive and interface directly with downstream devices that accept a standard LVDS input, such as high-speed FPGAs and CPUs.

The TLV3604 is in a tiny 6 pin SC-70 package, which makes it easier for space sensitive applications such as an optical sensor module. The TLV3605 (single) and TLV3607 (dual) maintain the same performance as the TLV3604, and offer adjustable hysteresis control, shutdown, and latching features in 12 pin QFN and 16 pin WQFN packages, making them excellent choices for test and measurement applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLV3604, TLV3605, TLV3607 800ps High-Speed RRI Comparators with LVDS Outputs datasheet (Rev. F) PDF | HTML Jun 12, 2024
Product overview Measuring Rise and Fall Times in Automated Test Equipment With High-Speed Comparators PDF | HTML Apr 11, 2024
Certificate TLV3607EVM EU Declaration of Conformity (DoC) Jun 12, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV3607EVM — TLV3607 evaluation module for dual high-speed rail-to-rail input comparator with LVDS outputs

The TLV3607 evaluation module (EVM) is platform for evaluating the TLV3607 comparator. TLV3607EVM has layout options that make it simple to evaluate performance with different measurement tools.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV3605 and TLV3607 PSpice Model (Rev. A)

SNOM777A.ZIP (116 KB) - PSpice model
Supported products & hardware
Simulation model

TLV3605 and TLV3607 TINA-TI Test Circuit (Rev. A)

SNOM709A.ZIP (11 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos