SNOSDI4A March   2024  – December 2024 TLV1871 , TLV1872

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin Configurations: TLV1871 Single
    2.     Pin Configurations: TLV1872 Dual
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Separate Power Supplies
      2. 6.4.2 Power-On Reset (POR)
      3. 6.4.3 Inputs
        1. 6.4.3.1 Rail-to-Rail Inputs
        2. 6.4.3.2 Unused Inputs
      4. 6.4.4 Push-Pull Output
      5. 6.4.5 ESD Protection
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
      2. 7.1.2 Hysteresis
    2. 7.2 Typical Applications
      1. 7.2.1 Accurate Bipolar Zero-Cross Detector
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Performance Plots
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input Supply Voltage: (VCCI – VEEI) –0.3 42 V
Output Negative Supply Voltage: VEEO VEEI VEEI + 20 V
Output Positive Supply Voltage: VCCO VEEO – 0.3 VCCI + 0.3 V
Input pins (IN+, IN–) (2) VEEI – 0.3 VCCI + 0.3 V
Current into input pins (IN+, IN–) (2) –10 10 mA
Output (OUT) from VEEO (3) –0.3 (VCCO) + 0.3 V
Output short circuit current(4)(5) –10 10 mA
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Operation outside the Absolute Maximum Ratings can cause permanent device damage.  Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions.  If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input terminals are diode-clamped to (VEEI) and (VCCI). Input signals that can swing more than 0.3V beyond the supply rails must be current-limited to 10mA or less.
Output (OUT) is diode-clamped to (VEEO) and (VCCO). Please see the Outputs and ESD Protection section of the Application Information Section for more information.
Output sinking and sourcing current is internally limited to <35mA when operating within the Absolute Maximum output voltage limits. The Absolute Maximum Output Current limit specified here is the maximum current through the clamp structure when exceeding the supply voltage below (VEEO) or above (VCCO).
Continuous output short circuits at elevated supply voltages can result in excessive heating and exceeding the maximum allowed junction temperature, leading to eventual device destruction.