SNOSDJ0D August 2024 – October 2026 TLV3231 , TLV3232
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC Input Characteristics | ||||||
| VIO | Input Offset Voltage | VS = 5V, VCM = VS / 2 | ±0.5 | ±4 | mV | |
| VIO | Input Offset Voltage | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | ±4.5 | mV | ||
| VHYS | Hysteresis | VS = 5V, VCM = VS / 2 | 0.5 | 1.55 | 3 | mV |
| VHYS | Hysteresis | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 3.5 | mV | ||
| VCM | Common-mode voltage range | (V-) - 0.1 | (V+)+0.1 | V | ||
| IB | Input bias current | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 0.01 | 10 | nA | |
| IOS | Input offset current | VS = 5V, VCM = VS / 2 | 200 | pA | ||
| CIN | Input capacitance | 2 | pF | |||
| CMRR | Common-mode rejection ratio | VCM = VEE - 0.1V to VCC + 0.1V | 82 | dB | ||
| DC Output Characteristics | ||||||
| VOH | Voltage swing from (V+) | VS = 5V, (V-) = 0V, ISource = 2mA | 200 | mV | ||
| VOL | Voltage swing from (V-) | VS = 5V, (V-) = 0V, ISink = 2mA | 200 | mV | ||
| ISC | Short-circuit current | VS = 5V, sourcing | 45 | mA | ||
| VS = 5V, sinking | 45 | |||||
| Power Supply | ||||||
| IQ | Supply current / Channel | VS = 2.7V and 5V, no load, Output Low | 200 | 250 | uA | |
| IQ | Supply current / Channel | VS = 2.7V and 5V, no load, Output Low, TA = -40 to 125℃ | 350 | uA | ||
| VPOR (postive) | Power-On Reset Voltage (dual only) | 2.1 | V | |||
| PSRR | Power Supply Rejection Ratio | VS = 2.7V to 5.5V, no load, TA = -40 to 125℃ | 92 | dB | ||