Product details

Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.02 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Rating Catalog Features Hysteresis Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In-Out Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.1 VICR (max) (V) 5.6 VICR (min) (V) -0.1 TI functional safety category Functional Safety-Capable
Number of channels 2 Output type Push-Pull Propagation delay time (µs) 0.02 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Rating Catalog Features Hysteresis Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail In-Out Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.1 VICR (max) (V) 5.6 VICR (min) (V) -0.1 TI functional safety category Functional Safety-Capable
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • Propagation delay: 20ns

  • Input offset voltage: +/- 4mV maximum
  • Low supply current: 200µA per channel
  • Input voltage range extends 100mV beyond either rail
  • Internal hysteresis: 1.55mV

  • Power-on-reset provides a known startup condition (Dual channel only)

  • Push-pull output
  • Temperature range: -40°C to +125°C
  • Propagation delay: 20ns

  • Input offset voltage: +/- 4mV maximum
  • Low supply current: 200µA per channel
  • Input voltage range extends 100mV beyond either rail
  • Internal hysteresis: 1.55mV

  • Power-on-reset provides a known startup condition (Dual channel only)

  • Push-pull output
  • Temperature range: -40°C to +125°C

The TLV323x are a family of 5V single and dual channel comparators with push-pull outputs. The family has an excellent speed-to-power combination with a propagation delay of 20ns and a full supply voltage range of 2.7V to 5V with a quiescent supply current of only 200µA per channel.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

The TLV323x are a family of 5V single and dual channel comparators with push-pull outputs. The family has an excellent speed-to-power combination with a propagation delay of 20ns and a full supply voltage range of 2.7V to 5V with a quiescent supply current of only 200µA per channel.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV323x 20ns High-Speed Comparator with Rail-to-Rail Input datasheet (Rev. C) PDF | HTML Jun 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV3231 PSpice Transient Model

SNOM804.ZIP (127 KB) - PSpice model
Supported products & hardware
Simulation model

TLV3231 TINA Model

SNOM800.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos