over operating free-air temperature range (unless otherwise
noted)(1)
|
MIN |
MAX |
UNIT |
| Supply
voltage: VS = (V+) – (V–) |
–0.3 |
6 |
V |
| Input
pins (IN+, IN–) from (V–)(2) |
–0.3 |
6 |
V |
| Current
into Input pins (IN+, IN–) |
–10 |
10 |
mA |
| Output
(OUT) from (V–), open-drain only(3) |
–0.3 |
6 |
V |
| Output
(OUT) from (V–), push-pull only |
–0.3 |
(V+) +
0.3 |
V |
| Output
short circuit duration(4) |
|
10 |
s |
| Junction temperature, TJ |
|
150 |
°C |
| Storage
temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings can cause permanent
device damage. Absolute Maximum Ratings do not imply functional operation of the device at
these or any other conditions beyond those listed under Recommended Operating Conditions.
If used outside the Recommended Operating Conditions but within the Absolute Maximum
Ratings, the device may not be fully functional, and this can affect device reliability,
functionality, performance, and shorten the device lifetime.
(2) Input terminals are diode-clamped to (V–). Input signals that can swing
more than 0.3V beyond the supply rails must be current-limited to 10mA or less.
Additionally, Inputs (IN+, IN–) can be greater than (V+) and OUT as long as input is within
the –0.3V to 6V range
(3) Output (OUT) for open drain can be greater than (V+) and inputs (IN+, IN–)
as long as the input is within the –0.3V to 6V range
(4) Short-circuit to (V–) or (V+).