Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.1 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating HiRel Enhanced Product Features Fail-safe, POR Iq per channel (typ) (mA) 0.025 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) to Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.1 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating HiRel Enhanced Product Features Fail-safe, POR Iq per channel (typ) (mA) 0.025 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) to Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0
SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm)
  • VID: V62/24640-01XE (TLV9024-EP)
  • VID: V62/24640-02XE (TLV9034-EP)
  • Enhanced Product
    • –55°C to 125°C Temperature Range
    • Plastic Package
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Extended Product Life Cycle
    • Product Traceability
  • 1.65V to 5.5V supply range
  • Precision input offset voltage 300µV
  • Rail-to-Rail input with fault-tolerance
  • 100ns typical propagation delay
  • Low quiescent current 25µA per channel
  • 2kV ESD protection
  • Open-drain output option (TLV9024-EP)
  • Push-pull output option (TLV9034-EP)
  • VID: V62/24640-01XE (TLV9024-EP)
  • VID: V62/24640-02XE (TLV9034-EP)
  • Enhanced Product
    • –55°C to 125°C Temperature Range
    • Plastic Package
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Extended Product Life Cycle
    • Product Traceability
  • 1.65V to 5.5V supply range
  • Precision input offset voltage 300µV
  • Rail-to-Rail input with fault-tolerance
  • 100ns typical propagation delay
  • Low quiescent current 25µA per channel
  • 2kV ESD protection
  • Open-drain output option (TLV9024-EP)
  • Push-pull output option (TLV9034-EP)

The TLV9024-EP and TLV9034-EP are a family of quad channel comparators which offer low input offset voltage, fault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100ns. Operating voltage range of 1.65V to 5.5V with a quiescent supply current of 25µA per channel.

These comparators also feature no output phase inversion with fault-tolerant inputs that can go up to 6V without damage.

The TLV9024-EP comparator has an open-drain output stage that can be pulled below or beyond the supply voltage, an excellent choice for level translation.

The TLV9034-EP comparator has a push-pull output stage capable of both sinking and sourcing current.

The TLV9024-EP and TLV9034-EP are specified for the extended temperature range of -55°C to +125°C.

The TLV9024-EP and TLV9034-EP are a family of quad channel comparators which offer low input offset voltage, fault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100ns. Operating voltage range of 1.65V to 5.5V with a quiescent supply current of 25µA per channel.

These comparators also feature no output phase inversion with fault-tolerant inputs that can go up to 6V without damage.

The TLV9024-EP comparator has an open-drain output stage that can be pulled below or beyond the supply voltage, an excellent choice for level translation.

The TLV9034-EP comparator has a push-pull output stage capable of both sinking and sourcing current.

The TLV9024-EP and TLV9034-EP are specified for the extended temperature range of -55°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV9024-EP and TLV9034-EP Enhanced Product High-Precision Quad Comparators datasheet PDF | HTML Apr 4, 2025
* Radiation & reliability report TLV9024-EP and TLV9034-EP Production Flow and Reliability Report (Rev. A) PDF | HTML May 2, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos