SNOSDK2B June 2024 – June 2025 TLV3231-Q1 , TLV3232-Q1
PRODMIX
The TLV323x-Q1 are a family of 5V single and dual channel comparators with push-pull outputs. The family has an excellent speed-to-power combination with a propagation delay of 20ns and a full supply voltage range of 2.7V to 5V with a quiescent supply current of only 200μA per channel.
Likewise, the TLV323x-Q1 are conveniently available in standard leaded and leadless packages with features such as rail-to-rail inputs, low offset voltage, and large output drive current. These features along with fast response time make the comparators well-suited for current sensing, zero-cross detection, and a variety of other applications where precision and speed is critical.All devices are specified for operation across the expanded temperature range of –40°C to 125°C.
| PART NUMBER | PACKAGE (1) | BODY SIZE (NOM (2) |
|---|---|---|
TLV3231-Q1 | SC-70 (5) | 1.25mm × 2.00mm |
| SOT-23 (5) | 1.60mm × 2.90mm | |
TLV3232-Q1 | VSSOP (8) | 3.00mm × 3.00mm |
| WSON (8) | 2.00mm × 2.00mm |