Design Challenges:
- Input signals can be bipolar in
nature (contains both positive and negative voltages) or the signals can
originate from circuits operating at different supply voltage than downstream
digital circuitry.
- The timing accuracy of the input
signals needs to be preserved. This includes rising and falling edges of the
waveforms.
- Downstream control devices
require standard, single-ended logic levels at the inputs.
How High-Speed, High-Voltage Comparators with Separate Supplies Benefit the
System
- The ability of a comparator to
operate from independent input and output supplies eliminates the need to level
shift input signals, greatly simplifying the input signal path.
- The input supplies can be
bipolar (+/-15V), while the output supply is ground referenced
(single-ended) 3.3V or 5V.
- The input supply can be
single-ended 12V, 24V, or 36V, while the output supply is standard logic
level.
- Fast propagation delay minimizes
timing delays from input monitoring to output control.
- Push-pull output stage allows
output rising and falling edges to have similar timing characteristics and
shape.
| Part Number |
Temp Range |
Input Supply Range |
Output Supply Range |
Propagation Delay |
Input Offset Voltage |
| TLV1871/2 |
-40 to 125C |
2.7 to 40V +/-1.35V to
+/-20V |
2.7 to 40V |
tpLH 65ns tpHL 65ns |
+/-500µV |
LM111 LM211 LM311 |
-55 to 125C -40 to 85C 0 to 70C |
3.5 to 30V +/-1.75V to
+/-15V |
3.5V to 30V |
tpLH 115ns tpHL165ns |
+/-700µV +/-700µV +/-2mV |