SNOU181B February 2021 – April 2022 LDC3114 , LDC3114-Q1
The BOOST-LDC3114EVM demonstrates the use of inductive sensing technology to sense and measure the presence or position of a conductive target object and to detect the press of an inductive touch button. The LDC3114 in the EVM is controlled by a MSP432 on the mother board, which connects to a host computer.
The EVM is comprised of two boards, the BOOST-LDC3114 board and the PAMB (Precision Amps Mother Board). This is set up as a boosterpack and allows the LDC board to easily be used with a different microcontroller.
Figure 1-1 BOOST-LDC3114EVM.