SNOU182
February 2021
Trademarks
1
Introduction
2
Features
3
EVM Specifications
4
Recommended Equipment
5
How to Make a Propagation Delay Measurement With Latch
6
Board Setup
6.1
Supply Voltage
6.2
Inputs
6.3
Outputs
7
Layout Guidelines
8
Schematic
9
Bill of Materials
4
Recommended Equipment
Power Supply
High Speed Functional Generator with dual outputs
Fast rise/fall time recommended (≤ 500ps)
High Speed Oscilloscope with 50Ω terminations
Differential probes with built in 100Ω terminations can be used to terminate the output properly
SMA Cables/adapters
All forced input voltages and signals must have matched cable lengths.
IN+, IN-, SHUTDOWN, LE/HYST
All sensed voltages and signals
LE/HYST SENSE, IN+SENSE, IN-SENSE, SHUTDOWN SENSE, OUT+, and OUT-