SNOU182 February   2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Features
  4. 3EVM Specifications
  5. 4Recommended Equipment
  6. 5How to Make a Propagation Delay Measurement With Latch
  7. 6Board Setup
    1. 6.1 Supply Voltage
    2. 6.2 Inputs
    3. 6.3 Outputs
  8. 7Layout Guidelines
  9. 8Schematic
  10. 9Bill of Materials

EVM Specifications

  • Supply Range: +2.4 V to +5.5 V (Single Supply Only)
  • Input Common Mode Range: (Vee -200 mV) to (VCCI/VCCO + 200 mV)

GUID-20210122-CA0I-30R4-JSZS-H5VTQQ0PDX67-low.svgFigure 3-1 TLV3605EVM Pin Assignments