SNOU196 may 2023 LM74703-Q1 , LM74704-Q1
Table 4-1 lists the LM74704Q1EVM BOM.
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer | Alternate PartNumber |
|---|---|---|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | LP108 | Any | |||
| C1 | 1 | 0.1uF | CAP, CERM, 0.1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | HMK107B7104KAHT | Taiyo Yuden | |
| C2 | 1 | 2.2uF | CAP, CERM, 2.2 µF, 100 V, +/- 10%, X7R, 1210 | 1210 | C1210C225K1RACTU | Kemet | |
| C3 | 1 | 220uF | CAP, AL, 220 µF, 63 V, +/- 20%, 0.16 ohm, AEC-Q200 Grade 2, SMD | SMT Radial H13 | EEV-FK1J221Q | Panasonic | |
| C4 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E2X7R1E104K080AA | TDK | |
| C5 | 1 | 2.2uF | CAP, CERM, 2.2 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | GCM21BR71E225KA73L | MuRata | |
| D1 | 1 | 33 V | Diode, TVS, Bi, 33 V, SMB | SMB | SMBJ33CA-13-F | Diodes Inc. | |
| D5 | 1 | 4.7V | Diode, Zener, 4.7 V, 300 mW, SOD-323 | SOD-323 | MM3Z4V7ST1G | ON Semiconductor | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | ||
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | ||
| J1, J2, J3, J4 | 4 | Standard Banana Jack, Uninsulated, 8.9mm | Keystone575-8 | 575-8 | Keystone | ||
| J5 | 1 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | ||
| Q1 | 1 | 60 V | MOSFET, N-CH, 60 V, 100 A, SOT669 | SOT669 | PSMN5R6-60YL | Nexperia | |
| Q3 | 1 | 160 V | Transistor, NPN, 160 V, 0.3 A, SOT-23 | SOT-23 | PMBT5551,215 | Nexperia | |
| R1 | 1 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603FT10K0 | Stackpole Electronics Inc | |
| R2, R4, R5 | 3 | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale | |
| R3 | 1 | 10.0k | RES, 10.0 k, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | ERJ-6ENF1002V | Panasonic | |
| SH1 | 1 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec | 969102-0000-DA |
| TP1, TP2, TP5, TP6 | 4 | TEST POINT SLOTTED .118", TH | Test point, TH Slot Test point | 1040 | Keystone | ||
| TP3, TP4, TP7 | 3 | Test Point, Miniature, Orange, TH | Orange Miniature Testpoint | 5003 | Keystone | ||
| U1 | 1 | Ideal Diode Controller with FET Good Output, SOT23-8 | SOT23-8 | LM74704DDF | Texas Instruments | ||
| D2 | 0 | 58 V | Diode, TVS, Uni, 58 V, SMA | SMA | SMAJ58A | Diodes Inc. | |
| D3 | 0 | 58 V | Diode, TVS, Uni, 58 V, 93.6 Vc, SMB | SMB | SMBJ58A-13-F | Diodes Inc. | |
| D4 | 0 | 24 V | Diode, TVS, Uni, 24 V, 38.9 Vc, SMB | SMB | SMBJ24A-13-F | Diodes Inc. | |
| FID1, FID2, FID3, FID4, FID5, FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | ||
| Q2 | 0 | 60 V | MOSFET, N-CH, 60 V, 100 A, SOT669 | SOT669 | PSMN5R6-60YL | Nexperia |