SNOU197 july 2023
This user's guide describes the functionality and set up procedure of the evaluation board TLV3607EVM, which is designed to evaluate the performance of the high-speed dual channel TLV3607 comparator. Information such as the contents of the kit, specifications of the device, and recommended equipment for the set up is also included. Although TLV3607 can be operated in either single or split supply configuration, this user's guide will assume single supply is used.