SNOU200 October   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Preliminary Setup
    2. 2.2 Basic Operation
    3. 2.3 Jumper Information
    4. 2.4 SPI
    5. 2.5 Logic Function Description
    6. 2.6 Header Information
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Logic Function Description

This section gives a quick overview of the logic functions that are controlled with the SPI compatible bus. The data field for the LMH6518 along with the description of the functions are described below.

FILTERPREAMPLADDER ATTENUATION
D15
(MSB)
D14D13D12D11D10D9D8D7D6D5D4D3D2D1D0
(LSB)
X00000 = Full power
1 = Aux Hi-Z
0

See Table 2-1

00 = LG
1 = HG

See Table 2-2

Note: Bits D5, D9, D11, D12, D13 and D14 must be 0 when writing data to LMH6518.

Power Mode: Bit D10 controls the power mode of the device (with Aux Hi-Z, the auxiliary output is turned off with an approximately 60mA reduction in 5V supply current).

Note: When the power mode is switched, the change in +5V supply current (approximately 60mA) through the power supply wiring or trace is enough to cause a noticeable difference in the voltage at −IN (voltage-divided from 5V supply). This can cause enough input offset difference to shift or rail the output, especially at high gains (preamp HG and little or no ladder attenuation). If this occurs, then readjust R4 to null the output offset.

Filters: The LMH6518 has selectable bandwidth limiting circuitry for both output pairs. The filter options and the corresponding bit values are shown in Table 2-1.

Table 2-1 Filter Options
FILTERBANDWIDTH (MHz)
D8D7D6
000Full
00120
010100
011200
100350
101650
110750
111Not allowed

Preamp Gain: The preamp function is to control whether the device is in the high gain (38.8dB) setting or the low gain setting (18.8dB). Bit D4 controls this state.

Ladder Attenuator: The attenuation ladder is from 0dB to 20dB in 2dB increments. The final gain of the device is the preamp gain setting the device is in minus the ladder attenuation setting. The attenuation options and the corresponding bit values are shown in Table 2-2.

Table 2-2 Attenuation Options
LADDER ATTENUATIONBANDWIDTH (dB)
D3D2D1D0
00000
0001−2
0010−4
0011−6
0100−8
0101−10
0110−12
0111−14
1000−16
1001−18
1010−20
1011Not allowed
1100Not allowed
1101Not allowed
1110Not allowed
1111Not allowed
Note: A not allowed SPI state can result in undefined operation where device behavior is not verified.

The default power-on device state is shown in Table 2-3.

Table 2-3 Default Device State
FILTERPREAMPLADDER ATTENUATION
D15
(MSB)
D14D13D12D11D10D9D8D7D6D5D4D3D2D1D0
(LSB)
0000000000001010