SNOU200 October 2024
| Designator | Quantity | Value | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | AMPS179 | Any | ||
| C1, C13, C16, C17, C20 | 5 | 1uF | CAP, CERM, 1µF, 25V,+/- 10%, X5R, 0402 | 402 | CL05A105KA5NQNC | Samsung Electro-Mechanics |
| C2, C15, C19 | 3 | 100nF | General Purpose Ceramic Capacitor, 0402, 100nF, 5%, X7R, 15%, 16V | 402 | 0402YC104JAT2A | AVX |
| C3 | 1 | 10uF | CAP, CERM, 10uF, 10V, +/- 20%, X5R, 0402 | 402 | GRM155R61A106ME11D | MuRata |
| C4, C12, C23 | 3 | 1000pF | CAP, CERM, 1000pF, 25V, +/- 5%, X7R, 0402 | 402 | C0402C102J3RACTU | Kemet |
| C5, C6 | 2 | 0.1uF | CAP, CERM, 0.1µF, 25V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 402 | CGA2B3X7R1E104K050BB | TDK |
| C7, C8, C14, C18 | 4 | 0.01uF | CAP, CERM, 0.01µF, 25V,+/- 5%, X7R, 0402 | 402 | 04023C103JAT2A | AVX |
| C9, C10 | 2 | 1000pF | CAP, CERM, 1000pF, 50V, +/- 10%, X7R, 0402 | 402 | GRM155R71H102KA01D | MuRata |
| GND1, GND2 | 2 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| IN-, IN+, OUT-, OUT AUX-, OUT AUX+, OUT+ | 6 | Connector, End launch SMA, 50 ohm, SMT | SMA End Launch | 142-0701-851 | Cinch Connectivity | |
| J1, J3 | 2 | Header, 2.54mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH | 61300311121 | Wurth Elektronik | |
| J2 | 1 | Header, 2.54mm, 5x2, Gold, TH | Header, 2.54mm, 5x2, TH | 61301021121 | Wurth Elektronik | |
| L1 | 1 | 120 ohm | Ferrite Bead, 120 ohm at 100MHz, 0.4A, 0402 | 402 | MMZ1005Y121CT000 | TDK |
| R1 | 1 | 200 | RES, 200, 1%, 0.1 W, 0603 | 603 | RC0603FR-07200RL | Yageo |
| R2 | 1 | 2.00k | RES, 2.00 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-072KL | Yageo |
| R3 | 1 | 24.9 | RES, 24.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040224R9FKED | Vishay-Dale |
| R4 | 1 | 5k | TRIMMER, 5K, 0.25W, SMD | 3.5x5.3x4.8mm | 3224W-1-502E | Bourns |
| R5, R11, R12, R14 | 4 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | ERJ-3GEY0R00V | Panasonic |
| R6 | 1 | 220 | RES, 220, 1%, 0.1 W, 0603 | 603 | RC0603FR-07220RL | Yageo |
| R8, R13 | 2 | 100 | RES, 100, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 402 | MCS0402MD1000BE100 | Vishay/Beyschlag |
| R9, R15 | 2 | 49.9 | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW040249R9FKED | Vishay-Dale |
| R16 | 1 | 100 | RES, 100, 1%, 0.1 W, 0603 | 603 | RC0603FR-07100RL | Yageo |
| R17, R20 | 2 | 0 | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04020000Z0EDHP | Vishay-Dale |
| R18, R21 | 2 | 3.74k | RES, 3.74 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04023K74FKED | Vishay-Dale |
| R19, R22 | 2 | 1.18k | RES, 1.18 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04021K18FKED | Vishay-Dale |
| R23 | 1 | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-071KL | Yageo |
| SH-J1, SH-J2 | 2 | Single Operation 2.54mm Pitch Open Top Jumper Socket | Single Operation 2.54mm Pitch Open Top Jumper Socket | M7582-05 | Harwin | |
| U1 | 1 | Variable Gain Amplifier 1 Circuit Differential 16-WQFN (4x4) | WQFN16 | LMH6518SQ_NOPB | Texas Instruments | |
| U2 | 1 | Single Output LDO, 150mA, Fixed 3.3V Output, 2.5 to 24V Input, with Ultra-Low IQ, 5-pin SOT-23 (DBV), -40 to 85 degC, Green (RoHS & no Sb/Br) | DBV0005A | TLV70133DBVR | Texas Instruments | |
| VCC, VCM, VCM_AUX | 3 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone Electronics | |
| C11, C21, C22 | 0 | 10pF | CAP, CERM, 10pF, 50V,+/- 2.5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | 402 | 04025U100CAT2A | AVX |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| R7 | 0 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | ERJ-3GEY0R00V | Panasonic |
| R10 | 0 | 100 | RES, 100, 1%, 0.1 W, 0603 | 603 | RC0603FR-07100RL | Yageo |