SNVA406C May   2010  – January 2022 LM27402

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10
    1.     11
    2.     12
    3.     13
    4.     14
    5.     15
    6.     16
    7.     17
    8.     18
    9.     19
    10.     20
    11.     21
    12.     22
  11.   23
  12.   24
  13.   25

LM27402 Evaluation Board

The LM27402 evaluation board is designed to support multiple applications and modifications and is optimized for a 4.5-V to 12-V input voltage range. The maximum steady state output current is set at 20 A and will typically current limit at 24 A. The PCB features bolt-on banana connections if heavy duty connectors are needed.