SNVA406C May 2010 – January 2022 LM27402
The value of the output capacitor in a buck regulator influences the steady state voltage ripple as well as the output voltage response to a load transient. Given the peak-to-peak inductor current ripple (ΔIL), the output voltage ripple can be approximated by:

where
For the evaluation board, four 100-µF 6.3-V X5R ceramic capacitors were selected for the output capacitance to provide adequate transient and DC bias performance in a relatively small package. From the technical specifications of this capacitor, the ESR is approximately 3 mΩ and the effective in-circuit capacitance is approximately 60 µF (reduced from 100 µF due to the 1.5-V DC bias and worst case tolerance). With these values, the peak-to-peak voltage ripple when operating from a VIN of 12 V is: