SNVAA22 June 2021 LP8867-Q1 , TMP61-Q1
Some LED Drivers don’t have a built pin to allow for easy connection of a thermistor divider for the temperature sensing. The circuit below provides a discrete solution for using a current sensing pin with LED Drivers that don’t have the option. The output current of the LED outputs is controlled with external resistor. value for the target LED current per channel can be calculated usingEquation 5 .
where
The simulation in Figure 4-1 shows a discrete circuit that performs a derating current from 70ºC to 85ºC on the LED Low Side Current Limit.
Simulations results are shown in Figure 4-2:
Figure 4-2 Simulation ResultsThe discrete implementation gives complete control of the output current to the LED Driver. The current derates from 60mA to 15mA from 70 to 85ºC. The linearity of the TMP61-Q1 ensures a reliable solution for accurate current output profiles.