SNVAA32 july 2023 LMQ64480-Q1 , LMQ644A0-Q1 , LMQ644A2-Q1
| COUNT | REF DES | DESCRIPTION | PART NUMBER | MFR |
|---|---|---|---|---|
| 6 | C1, C2, C3, C4, C5, C9 | CAP, CERM, 4.7 µF, 50 V,+/- 10%, X7R, 1206 | C3216X7R1H475K160AE | TDK |
| 9 | C6, C7, C11, C12, C24, C25, C57, C67, C68 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | GCM155R71H104KE02D | MuRata |
| 3 | C8, C38, C56 | CAP, CERM, 1 uF, 16 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71C105MA64D | MuRata |
| 6 | C10, C13, C22, C23, C27, C33 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R1H104K080AA | TDK |
| 24 | C14, C15, C16, C17, C28, C29, C30, C31, C34, C35, C36, C37, C41, C42, C43, C44, C46, C47, C48, C49, C52, C53, C54, C55 | CAP, CERM, 47 uF, 10 V,+/- 20%, X7R, 1210 | LMK325B7476MM-TR | Taiyo Yuden |
| 2 | C18, C32 | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71E105KA64D | MuRata |
| 1 | C19 | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71C104KA37J | MuRata |
| 3 | C20, C39, C50 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X5R, 0603 | C1608X5R1H104K080AA | TDK |
| 1 | C21 | CAP, CERM, 10 pF, 100 V, +/- 5%, C0G/NP0, 0603 | GRM1885C2A100JA01D | MuRata |
| 1 | C26 | CAP, CERM, 4700 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | GCM188R71H472KA37D | MuRata |
| 3 | C58, C61, C62 | CAP, CERM, 2.2 uF, 35 V, +/- 10%, X7R, 0805 | C2012X7R1V225K085AC | TDK |
| 1 | C69 | CAP, AL, 100 uF, 100 V, +/- 20%, AEC-Q200 Grade 2, SMD | MAL215099907E3 | Vishay-Bccomponents |
| 1 | CFB_FF | Cap Ceramic 22pF 100V C0G 5% Pad SMD 0603 125C Automotive T/R | GCM1885C2A220JA16D | Murata Electronics North America |
| 1 | FB1 | Chip Ferrite Bead Array, 1206, 50Ω @ 100MHz, 0.0016Ω, 25%, 12A | BLM31SN500SH1L | Murata |
| 8 | H1, H2, H3, H4 | Standoff, Hex, 0.5"L #4-40 Nylon | 1902C | Keystone |
| 8 | H5, H6, H7, H8 | Screw, Pan Head , 4-40, 3/8", Nylon | NY PMS 440 0038 PH | B&F Fastener Supply |
| 4 | J1, J2, J4, J8 | Header, 100mil, 3x1, Gold, TH | PBC03SAAN | Sullins Connector Solutions |
| 1 | J3 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
| 7 | J5, J6, J7, J11, J12, J13, J14 | Header, 2.54mm, 2x1, Tin, TH | TSW-102-23-T-S | Samtec |
| 1 | J10 | Header, 100mil, 5x1, Gold, TH | HTSW-105-07-G-S | Samtec |
| 6 | L1, L2, L3, L4, L5, L6 | Shielded Power Inductors 3.3uH 20% tol, 6.5mOhm 16.6A | XGL6060-332MEC | Coilcraft |
| 1 | L7 | Inductor, Shielded E Core, Ferrite, 1 uH, 16.3 A, 0.004 ohm, SMD | SER1052-102MLB | Coilcraft |
| 1 | R1 | RES, 49.9, 1%, 0.125 W, AEC-Q200 Grade 0, 0805 | CRCW080549R9FKEA | Vishay-Dale |
| 9 | R2, R3, R4, R8, R10, R13, R16, R18, R23 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | PMR03EZPJ000 | Rohm |
| 7 | R5, R9, R11, R15, R17, R19, R21 | RES, 100 k, 1%, 0.1 W, 0603 | RC0603FR-07100KL | Yageo |
| 3 | R6, R12, R22 | RES, 39.0 k, 0.1%, 0.1 W, 0603 | RG1608P-393-B-T5 | Susumu Co Ltd |
| 1 | R7 | RES, 6.49 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06036K49FKEA | Vishay-Dale |
| 2 | R14, R24 | RES, 41.2 k, 1%, 0.1 W, 0603 | RC0603FR-0741K2L | Yageo |
| 1 | R20 | RES, 220 k, 1%, 0.1 W, 0603 | RC0603FR-07220KL | Yageo |
| 1 | R25 | RES, 93.1 k, 1%, 0.1 W, 0603 | RC0603FR-0793K1L | Yageo |
| 1 | R26 | RES, 29.4 k, 0.1%, 0.1 W, 0603 | RT0603BRD0729K4L | Yageo America |
| 1 | RFB_B | RES, 32.0 k, 0.1%, 0.1 W, 0603 | RT0603BRD0732KL | Yageo America |
| 1 | RFB_T | RES, 68.0 k, 1%, 0.1 W, 0603 | RC0603FR-0768KL | Yageo |
| 11 | SYNC_OUT_T, TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP9, TP11, VCC_T | Test Lead clips and hooks, SMT | S1751-46 | Harwin |
| 4 | T1, T2, T3, T4 | Terminal 70A Lug | CXS70-14-C | Panduit |
| 3 | U1, U2, U3 | LMQ644A2-Q1 3-V to 36-V, 12A, Low Iq dual buck converter | LMQ644A2QRXARQ1 | Texas Instruments |