SNVAA40 May   2022 LP87523-Q1 , LP87565-Q1

 

  1.   Trademarks
  2. 1Design Parameters
  3. 2Power Solution
  4. 3Sequencing
    1. 3.1 Startup
    2. 3.2 Shutdown
  5. 4Schematic
  6. 5Software Drivers
  7. 6Recommended External Components
  8. 7Measurements
  9. 8Summary
  10. 9References

Power Solution

Figure 2-1 shows power tree with LP87565V-Q1, LP875230C-Q1, TLV76733-Q1, TPS6281120-Q1, and TPS74518-Q1 devices powering the X9H rails.

Figure 2-1 Semidrive X9H Power Solution Block Diagram

Main features:

  • 5 V supplied from pre-regulator
  • After the devices are powered, the microcontroller can set the SYS_CTRL0 pin high to initiate the startup sequence.
  • Startup delays are controlled internally in the LP87565V-Q1 and LP875230C-Q1 sequencer and discrete DC-DCs are controlled with PMIC GPIOs.
  • I2C can be used to read status registers and reset interrupts.
  • PMIC devices have dedicated I2C address so they can share the same I2C bus.
  • PG signal from TPS6281120-Q1 act as AP_RESET signal for the SoC. LP875230C and TPS74518-Q1 PG can be combined with this signal to allow SoC reset if any of these rails have failure.