SNVAA40 May   2022 LP87523-Q1 , LP87565-Q1

 

  1.   Trademarks
  2. 1Design Parameters
  3. 2Power Solution
  4. 3Sequencing
    1. 3.1 Startup
    2. 3.2 Shutdown
  5. 4Schematic
  6. 5Software Drivers
  7. 6Recommended External Components
  8. 7Measurements
  9. 8Summary
  10. 9References

Summary

With this presented solution with the LP87565V-Q1, LP85230C-Q1 PMICs + discrete DC-DCs, it is possible to meet power requirements for Semidrive X9H application processor while maintaining good efficiency. Sequencing is handled in PMICs and only one EN signal is needed from the controller. Solution is compact due to minimum number of external components. I2C control allows diagnostic and PMIC control if needed.