Specifications apply for TA = TJ = 25°C (unless otherwise
noted).| PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT |
|---|
| VOUT | Output voltage | VIN = 8 V to 40 V, 100 mA ≤ IOUT ≤ 5 A | TJ = 25°C | 3.234 | 3.3 | 3.366 | V |
| TJ = –40°C to 125°C | 3.201 | | 3.399 |
| η | Efficiency | VIN = 12 V, ILOAD = 5 A | | 82% | | |
(1) Typical values are determined with TA = TJ = 25°C and represent the most likely norm.
(2) All room temperature limits are 100% tested during production with TA = TJ = 25°C. All limits at temperature extremes are specified through correlation using standard Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).