SNVS031N April 2000 – June 2025 LM2676
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DEVICE PARAMETERS | |||||||
| IQ | Quiescent current | VFEEDBACK = 8 V for 3.3-V, 5-V, and ADJ versions, VFEEDBACK = 15 V for 12-V versions | 4.2 | 6 | mA | ||
| ISTBY | Standby quiescent current | ON/ OFF pin = 0 V | 50 | 100 | µA | ||
| over the entire junction temperature range of operation –40°C to 125°C | 150 | ||||||
| ICL | Current limit | 3.8 | 4.5 | 5.25 | A | ||
| over the entire junction temperature range of operation –40°C to 125°C | 3.6 | 5.4 | |||||
| IL | Output leakage current | VIN = 40 V, soft-start pin = 0 V | VSWITCH = 0V | 200 | µA | ||
| VSWITCH = –1V | 16 | 15 | mA | ||||
| RDS(ON) | Switch ON-resistance | ISWITCH = 3 A | 0.15 | 0.17 | Ω | ||
| over the entire junction temperature range of operation –40°C to 125°C | 0.29 | ||||||
| fO | Oscillator frequency | Measured at switch pin | 260 | kHz | |||
| over the entire junction temperature range of operation –40°C to 125°C | 225 | 280 | |||||
| D | Duty cycle | Maximum duty cycle | 91% | ||||
| Minimum duty cycle | 0% | ||||||
| IBIAS | Feedback bias current | VFEEDBACK = 1.3 V ADJ version only | 85 | nA | |||
| VON/OFF | ON/OFF threshold voltage | 1.4 | V | ||||
| over the entire junction temperature range of operation –40°C to 125°C | 0.8 | 2 | |||||
| ION/OFF | ON/OFF input current | ON/ OFF pin = 0 V | 20 | µA | |||
| over the entire junction temperature range of operation –40°C to 125°C | 45 | ||||||