SNVS031N April   2000  – June 2025 LM2676

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: LM2676 – 3.3 V
    6. 5.6  Electrical Characteristics: LM2676 – 5 V
    7. 5.7  Electrical Characteristics: LM2676 – 12 V
    8. 5.8  Electrical Characteristics: LM2676 – Adjustable
    9. 5.9  Electrical Characteristics – All Output Voltage Versions
    10. 5.10 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Switch Output
      2. 6.3.2 Input
      3. 6.3.3 C Boost
      4. 6.3.4 Ground
      5. 6.3.5 Feedback
      6. 6.3.6 ON/OFF
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Mode
      2. 6.4.2 Active Mode
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Design Considerations
      2. 7.1.2 Inductor
      3. 7.1.3 Output Capacitor
      4. 7.1.4 Input Capacitor
      5. 7.1.5 Catch Diode
      6. 7.1.6 Boost Capacitor
      7. 7.1.7 Additional Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 Typical Application for All Output Voltage Versions
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 Custom Design with WEBENCH® Tools
          2. 7.2.1.2.2 Capacitor Selection Guides
          3. 7.2.1.2.3 Inductor Selection Guides
      2. 7.2.2 Application Curves
      3. 7.2.3 Fixed Output Voltage Application
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
          1. 7.2.3.2.1 Capacitor Selection
      4. 7.2.4 Adjustable Output Voltage Application
        1. 7.2.4.1 Design Requirements
        2. 7.2.4.2 Detailed Design Procedure
          1. 7.2.4.2.1 Capacitor Selection
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Custom Design with WEBENCH® Tools
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 DAP (VSON Package)

Description

The LM2676 series of regulators are monolithic integrated circuits which provide all of the active functions for a step-down (buck) switching regulator capable of driving up to 3A loads with excellent line and load regulation characteristics. High efficiency (> 90%) is obtained through the use of a low ON-resistance DMOS power switch. The series consists of fixed output voltages of 3.3V, 5V, and 12V and an adjustable output version.

The SIMPLE SWITCHER® power converter concept provides for a complete design using a minimum number of external components. A high fixed frequency oscillator (260kHz) allows the use of physically smaller sized components. A family of standard inductors for use with the LM2676 are available from several manufacturers to greatly simplify the design process.

The LM2676 series also has built-in thermal shutdown, current limiting, and an ON and OFF control input that can power down the regulator to a low 50µA quiescent current standby condition. The output voltage is specified to a ±2% tolerance. The clock frequency is controlled to within a ±11% tolerance.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
LM2676 KTW (TO-263, 7) 10.1mm × 15.24mm
NDZ (TO-220, 7) 10.16mm × 8.13mm
NHM (VSON, 14) 6mm × 5mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
LM2676 Typical
          Application Typical Application