SNVS579L February 2009 – May 2018 LM26420
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NUMBER | NAME | ||
| 1 | VINC | A | Input supply for control circuitry. |
| 2 | EN1 | A | Enable control input. Logic high enable operation for Buck 1. Do not allow this pin to float or be greater than VIN + 0.3 V. |
| 3, 4 | VIND1 | A | Power Input supply for Buck 1. |
| 5 | SW1 | P | Output switch for Buck 1. Connect to the inductor. |
| 6,7 | PGND1 | G | Power ground pin for Buck 1. |
| 8 | FB1 | A | Feedback pin for Buck 1. Connect to external resistor divider to set output voltage. |
| 9 | PG1 | G | Power Good Indicator for Buck 1. Pin is connected through a resistor to an external supply (open drain output). |
| 10, 11, DAP | Die Attach Pad | — | Connect to system ground for low thermal impedance, but it cannot be used as a primary GND connection. |
| 12 | PG2 | G | Power Good Indicator for Buck 2. Pin is connected through a resistor to an external supply (open drain output). |
| 13 | FB2 | A | Feedback pin for Buck 2. Connect to external resistor divider to set output voltage. |
| 14, 15 | PGND2 | G | Power ground pin for Buck 2. |
| 16 | SW2 | P | Output switch for Buck 2. Connect to the inductor. |
| 17, 18 | VIND2 | A | Power Input supply for Buck 2. |
| 19 | EN2 | A | Enable control input. Logic high enable operation for Buck 2. Do not allow this pin to float or be greater than VIN + 0.3 V. |
| 20 | AGND | G | Signal ground pin. Place the bottom resistor of the feedback network as close as possible to pin. |