SNVS725I June 2011 – October 2019 LM5113
PRODUCTION DATA.
Table 4 lists the design requirements for the typical application.
| PARAMETER | SPECIFICATION | |||
|---|---|---|---|---|
| Input operating range | 15 – 60 V | |||
| Output voltage | 10 V | |||
| Output current, 48-V input | 10 A | |||
| Output current, 60-V input | 7 A | |||
| Efficiency at 48 V, 10 A | >90% | |||
| Frequency | 800 kHz | |||