SNVS729F September   2011  – August 2014 LM10506

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Handling Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  General Electrical Characteristics
    6. 7.6  Buck 1 Electrical Characteristics
    7. 7.7  Buck 2 Electrical Characteristics
    8. 7.8  Buck 3 Electrical Characteristics
    9. 7.9  LDO Electrical Characteristics
    10. 7.10 Comparators Electrical Characteristics
    11. 7.11 Typical Characteristics
  8. Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Feature Description
      1. 8.2.1 Buck Regulators Operation
        1. 8.2.1.1 Buck Regulators Description
        2. 8.2.1.2 PWM Operation
        3. 8.2.1.3 PFM Operation (Bucks 1, 2 & 3)
        4. 8.2.1.4 Soft Start
        5. 8.2.1.5 Current Limiting
        6. 8.2.1.6 Internal Synchronous Rectification
        7. 8.2.1.7 Bypass FET Operation On Bucks 1 And 2
        8. 8.2.1.8 Low Dropout Operation
        9. 8.2.1.9 Out of Regulation
    3. 8.3 Device Functional Modes
      1. 8.3.1  Start-Up Sequence
      2. 8.3.2  Power-On Default And Device Enable
      3. 8.3.3  RESET Pin Function
      4. 8.3.4  Standby Function
        1. 8.3.4.1 STANDBY Pin
        2. 8.3.4.2 Standby Programming Via SPI
        3. 8.3.4.3 Standby Mode, Operational Constraints
      5. 8.3.5  HL_B2, HL_B3 Function
      6. 8.3.6  Undervoltage Lockout (UVLO)
      7. 8.3.7  Overvoltage Lockout (OVLO)
      8. 8.3.8  Interrupt Enable/Interrupt Status
      9. 8.3.9  Thermal Shutdown (TSD)
      10. 8.3.10 Comparator
    4. 8.4 Programming
      1. 8.4.1 SPI Data Interface
        1. 8.4.1.1 Registers Configurable via the SPI Interface
          1. 8.4.1.1.1 ADDR 0x07& 0x08: Buck 1 And Buck 2 Voltage Code And VOUT Level Mapping
          2. 8.4.1.1.2 ADDR 0x00 & 0x09: Buck 3 Voltage Code And VOUT Level Mapping
          3. 8.4.1.1.3 ADDR0x0B: Comparator Threshold Mapping
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Voltage
        2. 9.2.2.2 Standby Mode
        3. 9.2.2.3 External Components Selection
          1. 9.2.2.3.1 Output Inductors & Capacitors Selection
          2. 9.2.2.3.2 Inductor Selection
            1. 9.2.2.3.2.1 Recommended Method For Inductor Selection:
            2. 9.2.2.3.2.2 Alternate Method For Inductor Selection:
              1. 9.2.2.3.2.2.1 Suggested Inductors and Their Suppliers
            3. 9.2.2.3.2.3 Output And Input Capacitors Characteristics
              1. 9.2.2.3.2.3.1 Output Capacitor Selection
              2. 9.2.2.3.2.3.2 Input Capacitor Selection
        4. 9.2.2.4 Recommendations For Unused Functions And Pins
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PCB Layout Considerations
      2. 11.1.2 PCB Layout Thermal Dissipation For DSBGA Package
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

1 Features

  • Three Highly Efficient Programmable Buck Regulators
    • Buck Regulator Outputs:
      • Buck 1: 1.1 V to 3.6 V; 1.3 A
      • Buck 2: 1.1 V to 3.6 V; 400 mA
      • Buck 3: 0.7 V to 1.335 V; 600 mA
    • ±3% Feedback Voltage Accuracy
    • Up to 95% Efficient Buck Regulators
    • 2MHz Switching Frequency for Smaller Inductor Size
    • Integrated FETs with Low RDSON
    • Bucks Operate With Their Phases Shifted to Reduce the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI™ Interface
    • Overvoltage and Undervoltage Lockout
    • Automatic Internal Soft Start With Power-On Reset
    • Current Overload and Thermal Shutdown Protection
    • Bypass Mode Available on Bucks 1 and 2
    • PFM Mode for Low-Load, High-Efficiency Operation
  • Low-Dropout LDO 3.2 V, 100 mA
  • SPI-Programmable Interrupt Comparator (2 V to 4 V)
  • Alternate Buck VOUT Selectable via H/L Logic Pins
  • RESET, STANDBY Pins

2 Applications

    Solid-State Drives

3 Description

The LM10506 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

The LM10506 operates cooperatively with ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 100-mA LDO and a programmable Interrupt Comparator.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (MAX)
LM10506 DSBGA (34) 2.84 mm x 2.84 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

30166201.gif

4 Revision History

Changes from E Revision (March 2013) to F Revision

  • Changed format to meet new TI standards; added Device Information and Handling Ratings tables; replace SUPPLY SPECIFICATION table with Device Comparison table, rename Functional Description and Applications sections, reformat and add new information, add Devices and Documentation section Go