SNVS729F September   2011  â€“ August 2014 LM10506

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Handling Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  General Electrical Characteristics
    6. 7.6  Buck 1 Electrical Characteristics
    7. 7.7  Buck 2 Electrical Characteristics
    8. 7.8  Buck 3 Electrical Characteristics
    9. 7.9  LDO Electrical Characteristics
    10. 7.10 Comparators Electrical Characteristics
    11. 7.11 Typical Characteristics
  8. Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Feature Description
      1. 8.2.1 Buck Regulators Operation
        1. 8.2.1.1 Buck Regulators Description
        2. 8.2.1.2 PWM Operation
        3. 8.2.1.3 PFM Operation (Bucks 1, 2 & 3)
        4. 8.2.1.4 Soft Start
        5. 8.2.1.5 Current Limiting
        6. 8.2.1.6 Internal Synchronous Rectification
        7. 8.2.1.7 Bypass FET Operation On Bucks 1 And 2
        8. 8.2.1.8 Low Dropout Operation
        9. 8.2.1.9 Out of Regulation
    3. 8.3 Device Functional Modes
      1. 8.3.1  Start-Up Sequence
      2. 8.3.2  Power-On Default And Device Enable
      3. 8.3.3  RESET Pin Function
      4. 8.3.4  Standby Function
        1. 8.3.4.1 STANDBY Pin
        2. 8.3.4.2 Standby Programming Via SPI
        3. 8.3.4.3 Standby Mode, Operational Constraints
      5. 8.3.5  HL_B2, HL_B3 Function
      6. 8.3.6  Undervoltage Lockout (UVLO)
      7. 8.3.7  Overvoltage Lockout (OVLO)
      8. 8.3.8  Interrupt Enable/Interrupt Status
      9. 8.3.9  Thermal Shutdown (TSD)
      10. 8.3.10 Comparator
    4. 8.4 Programming
      1. 8.4.1 SPI Data Interface
        1. 8.4.1.1 Registers Configurable via the SPI Interface
          1. 8.4.1.1.1 ADDR 0x07& 0x08: Buck 1 And Buck 2 Voltage Code And VOUT Level Mapping
          2. 8.4.1.1.2 ADDR 0x00 & 0x09: Buck 3 Voltage Code And VOUT Level Mapping
          3. 8.4.1.1.3 ADDR0x0B: Comparator Threshold Mapping
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Voltage
        2. 9.2.2.2 Standby Mode
        3. 9.2.2.3 External Components Selection
          1. 9.2.2.3.1 Output Inductors & Capacitors Selection
          2. 9.2.2.3.2 Inductor Selection
            1. 9.2.2.3.2.1 Recommended Method For Inductor Selection:
            2. 9.2.2.3.2.2 Alternate Method For Inductor Selection:
              1. 9.2.2.3.2.2.1 Suggested Inductors and Their Suppliers
            3. 9.2.2.3.2.3 Output And Input Capacitors Characteristics
              1. 9.2.2.3.2.3.1 Output Capacitor Selection
              2. 9.2.2.3.2.3.2 Input Capacitor Selection
        4. 9.2.2.4 Recommendations For Unused Functions And Pins
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PCB Layout Considerations
      2. 11.1.2 PCB Layout Thermal Dissipation For DSBGA Package
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

9 Application and Implementation

9.1 Application Information

The LM10506 device provides 4 regulated outputs from 3 step-down switching regulators and one linear regulator. The regulated outputs are achieved using a minimum of external components. To support low load conditions within an application the device may be placed in a low power mode - STANDBY.

A 4-wire SPI interface may be used to reconfigure the device outputs and return an indication of output status. A separate device output provides an Interrupt signal when the device status changes. All programmed settings may be returned to default state via a RESET input.

9.2 Typical Application

30166201.gifFigure 25. LM10506 Typical Application

9.2.1 Design Requirements

Table 2. Output Voltage Configurations for LM10506

REGULATOR VOUT if
H/L=HIGH
(B2, B3)
VOUT if
H/L=LOW
(B2, B3)
VOUT if STANDBY=HIGH
(STANDBY MODE)
VOUT MAXIMUM OUTPUT CURRENT TYPICAL APPLICATION COMMENTS
Buck 1(1) 3 V 3 V Off 1.1 V to 3.6 V;
50-mV steps
1.3 A VCC Flash
Buck 2(1) 3 V 1.8 V Off 1.1 V to 3.6 V;
50-mV steps
400 mA VCCQ Interface
Buck 3(1) 1.2 V 1 V VNOM - 7% 0.7 V to 1.335 V;
5-mV steps
600 mA VCORE Core
LDO 3.2 V 3.2 V 3.2 V N/A 100 mA VHOST controller Reference for Digital
(1) Default voltage values are determined when working in PWM mode. Voltage may be 0.8-1.6% higher when in PFM mode.

Table 3. Output Voltage Configurations for LM10506-A

REGULATOR VOUT if
H/L=HIGH
(B2, B3)
VOUT if
H/L=LOW
(B2, B3)
VOUT if STANDBY=HIGH
(STANDBY MODE)
VOUT MAXIMUM OUTPUT CURRENT TYPICAL APPLICATION COMMENTS
Buck 1(1) 3 V 3 V Off 1.1 V to 3.6 V;
50-mV steps
1.3 A VCC Flash
Buck 2(1) 2 V 1.8 V Off 1.1 V to 3.6 V;
50-mV steps
400 mA VCCQ Interface
Buck 3(1) 1.2 V 1 V VNOM - 7% 0.7 V to 1.335 V;
5-mV steps
600 mA VCORE Core
LDO 3.2 V 3.2 V 3.2 V N/A 100 mA VHOST controller Reference for Digital
(1) Default voltage values are determined when working in PWM mode. Voltage may be 0.8-1.6% higher when in PFM mode.

9.2.2 Detailed Design Procedure

9.2.2.1 Input Voltage

VIN, VIN_B1, VIN_B2, and VIN_B3 must all be connected to the same power source.

9.2.2.2 Standby Mode

Ensure that the device is in a low power mode before entering Standby and throughout the Standby phase. In Standby mode the device is in a low power mode in which all internal clocks are turned off to conserve power and Buck 3 will only operate in PFM mode. While limited to PFM mode the loading on Buck 3 should be kept below 80 mA (typ.) to remain below the PFM/PWM threshold and avoid device shutdown.

9.2.2.3 External Components Selection

All three switchers require an input capacitor and an output inductor-capacitor filter. These components are critical to the performance of the device. All three switchers are internally compensated and do not require external components to achieve stable operation. The output voltages of the bucks can be programmed through the SPI pins.

9.2.2.3.1 Output Inductors & Capacitors Selection

There are several design considerations related to the selection of output inductors and capacitors:

  • Load transient response
  • Stability
  • Efficiency
  • Output ripple voltage
  • Overcurrent ruggedness

The device has been optimized for use with nominal LC values as shown in the Typical Application Circuit.

9.2.2.3.2 Inductor Selection

The recommended inductor values are shown in Typical Application Diagram. It is important to ensure the inductor core does not saturate during any foreseeable operational situation. The inductor should be rated to handle the peak load current plus the ripple current:

Care should be taken when reviewing the different saturation current ratings that are specified by different manufacturers. Saturation current ratings are typically specified at 25°C, so ratings at maximum ambient temperature of the application should be requested from the manufacturer.

Equation 1. 30166213.gif

There are two methods to choose the inductor saturation current rating:

9.2.2.3.2.1 Recommended Method For Inductor Selection:

The best way to ensure the inductor does not saturate is to choose an inductor that has saturation current rating greater than the maximum device current limit, as specified in the Electrical Characteristics tables. In this case the device will prevent inductor saturation by going into current limit before the saturation level is reached.

9.2.2.3.2.2 Alternate Method For Inductor Selection:

If the recommended approach cannot be used care must be taken to ensure that the saturation current is greater than the peak inductor current:

Equation 2. 30166214.gif

where

  • ISAT: Inductor saturation current at operating temperature
  • ILPEAK: Peak inductor current during worst case conditions
  • IOUTMAX: Maximum average inductor current
  • IRIPPLE: Peak-to-Peak inductor current
  • VOUT: Output voltage
  • VIN: Input voltage
  • L: Inductor value in Henries at IOUTMAX
  • F: Switching frequency, Hertz
  • D: Estimated duty factor
  • EFF: Estimated power supply efficiency

ISAT may not be exceeded during any operation, including transients, startup, high temperature, worst-case conditions, etc.

9.2.2.3.2.2.1 Suggested Inductors and Their Suppliers

The designer should choose the inductors that best match the system requirements. A very wide range of inductors are available as regarding physical size, height, maximum current (thermally limited, and inductance loss limited), series resistance, maximum operating frequency, losses, etc. In general, smaller physical size inductors will have higher series resistance (DCR) and implicitly lower overall efficiency is achieved. Very low-profile inductors may have even higher series resistance. The designer should try to find the best compromise between system performance and cost.

Table 4. Recommended Inductors

VALUE (µH) MANUFACTURER PART NUMBER DCR (mΩ) CURRENT (A) PACKAGE
2.2 Murata LQH55PN2R2NR0L 31 2.5 2220
2.2 TDK NLC565050T-2R2K-PF 60 1.3 2220
2.2 Murata LQM2MPN2R2NG0 110 1.2 806
2.2 Coilcraft LPS3015-222MLB 110 2.0 3015
2.2 Vishay IFSC-1008AB-ER-2R2 90 2.15 2520

9.2.2.3.2.3 Output And Input Capacitors Characteristics

Special attention should be paid when selecting these components. As shown in Figure 26, the DC bias of these capacitors can result in a capacitance value that falls below the minimum value given in the recommended capacitor specifications table. Note that the graph shows the capacitance out of spec for the 0402 case size capacitor at higher bias voltages. It is therefore recommended that the capacitor manufacturers’ specifications for the nominal value capacitor are consulted for all conditions, as some capacitor sizes (for example, 0402) may not be suitable in the actual application.

30166215.gifFigure 26. Typical Variation In Capacitance vs.
DC Bias

The ceramic capacitor’s capacitance can vary with temperature. The capacitor type X7R, which operates over a temperature range of −55°C to 125°C, will only vary the capacitance to within ±15%. The capacitor type X5R has a similar tolerance over a reduced temperature range of −55°C to 85°C. Many large value ceramic capacitors, larger than 1 µF are manufactured with Z5U or Y5V temperature characteristics. Their capacitance can drop by more than 50% as the temperature varies from 25°C to 85°C. Therefore X7R is recommended over Z5U and Y5V in applications where the ambient temperature will change significantly above or below 25°C.

Tantalum capacitors are less desirable than ceramic for use as output capacitors because they are more expensive when comparing equivalent capacitance and voltage ratings in the 0.47 µF to 44 µF range. Another important consideration is that tantalum capacitors have higher ESR values than equivalent size ceramics. This means that while it may be possible to find a tantalum capacitor with an ESR value within the stable range, it would have to be larger in capacitance (which means bigger and more costly) than a ceramic capacitor with the same ESR value. It should also be noted that the ESR of a typical tantalum will increase about 2:1 as the temperature goes from 25°C down to −40°C, so some guard band must be allowed.

9.2.2.3.2.3.1 Output Capacitor Selection

The output capacitor of a switching converter absorbs the AC ripple current from the inductor and provides the initial response to a load transient. The ripple voltage at the output of the converter is the product of the ripple current flowing through the output capacitor and the impedance of the capacitor. The impedance of the capacitor can be dominated by capacitive, resistive, or inductive elements within the capacitor, depending on the frequency of the ripple current. Ceramic capacitors have very low ESR and remain capacitive up to high frequencies. Their inductive component can usually be neglected at the frequency ranges at which the switcher operates.

30166216.gif

The output-filter capacitor smooths out the current flow from the inductor to the load and helps maintain a steady output voltage during transient load changes. It also reduces output voltage ripple. These capacitors must be selected with sufficient capacitance and low enough ESR to perform these functions.

Note that the output voltage ripple increases with the inductor current ripple and the Equivalent Series Resistance of the output capacitor (ESRCOUT). Also note that the actual value of the capacitor’s ESRCOUT is frequency and temperature dependent, as specified by its manufacturer. The ESR should be calculated at the applicable switching frequency and ambient temperature.

Equation 3. 30166217.gif

Output ripple can be estimated from the vector sum of the reactive (capacitance) voltage component and the real (ESR) voltage component of the output capacitor where:

Equation 4. 30166218.gif

where:

Equation 5. 30166231.gif

where

  • VOUT-RIPPLE-PP: estimated output ripple,
  • VROUT: estimated real output ripple,
  • VCOUT: estimated reactive output ripple.

The device is designed to be used with ceramic capacitors on the outputs of the buck regulators. The recommended dielectric type of these capacitors is X5R, X7R, or of comparable material to maintain proper tolerances over voltage and temperature. The recommended value for the output capacitors is 22 μF, 6.3V with an ESR of 2 mΩ or less. The output capacitors need to be mounted as close as possible to the output/ground pins of the device.

Table 5. Recommended Output Capacitors

MODEL TYPE VENDOR VOLTAGE RATING (V) CASE SIZE
08056D226MAT2A Ceramic, X5R AVX Corporation 6.3 0805, (2012)
C0805L226M9PACTU Ceramic, X5R Kemet 6.3 0805, (2012)
ECJ-2FB0J226M Ceramic, X5R Panasonic - ECG 6.3 0805, (2012)
JMK212BJ226MG-T Ceramic, X5R Taiyo Yuden 6.3 0603, (1608)
C2012X5R0J226M Ceramic, X5R TDK Corporation 6.3 0603, (1608)

9.2.2.3.2.3.2 Input Capacitor Selection

There are 3 buck regulators in the LM10506 device. Each of these buck regulators has its own input capacitor which should be located as close as possible to their corresponding SWx_VIN and SWx_GND pins, where x designates Buck 1, 2, or 3. The 3 buck regulators operate at 120° out of phase, which means that they switch on at equally spaced intervals, in order to reduce the input power rail ripple. It is recommended to connect all the supply/ground pins of the buck regulators, SWx_VIN to two solid internal planes located under the device. In this way, the 3 input capacitors work together and further reduce the input current ripple. A larger tantalum capacitor can also be located in the proximity of the device.

The input capacitor supplies the AC switching current drawn from the switching action of the internal power FETs. The input current of a buck converter is discontinuous, so the ripple current supplied by the input capacitor is large. The input capacitor must be rated to handle both the RMS current and the dissipated power.

The input capacitor must be rated to handle this current:

Equation 6. 30166221.gif

The power dissipated in the input capacitor is given by:

Equation 7. 30166222.gif

The device is designed to be used with ceramic capacitors on the inputs of the buck regulators. The recommended dielectric type of these capacitors is X5R, X7R, or of comparable material to maintain proper tolerances over voltage and temperature. The minimum recommended value for the input capacitor is 10 µF with an ESR of 10 mΩ or less. The input capacitors need to be mounted as close as possible to the power/ground input pins of the device.

The input power source supplies the average current continuously. During the PFET switch on-time, however, the demanded di/dt is higher than can be typically supplied by the input power source. This delta is supplied by the input capacitor.

A simplified “worst case” assumption is that all of the PFET current is supplied by the input capacitor. This will result in conservative estimates of input ripple voltage and capacitor RMS current.

Input ripple voltage is estimated as follows:

Equation 8. 30166223.gif

where

  • VPPIN: estimated peak-to-peak input ripple voltage,
  • IOUT: Output Current
  • CIN: Input capacitor value
  • ESRCIN: input capacitor ESR.

This capacitor is exposed to significant RMS current, so it is important to select a capacitor with an adequate RMS current rating. Capacitor RMS current estimated as follows:

Equation 9. 30166224.gif

where

  • IRMSCIN: estimated input capacitor RMS current.

9.2.2.4 Recommendations For Unused Functions And Pins

If any function is not used in the end application then the following recommendations for tying-off the associated pins on the circuit boards should be used.

FUNCTION PIN IF UNUSED
BUCK1 VIN_B1 Connect to VIN
SW_B1 Connect to VIN
FB_B1 Connect to GND
BUCK2 VIN_B2 Connect to VIN
SW_B2 Connect to VIN
FB_B2 Connect to GND
BUCK3 VIN_B3 Connect to VIN
SW_B3 Connect to VIN
FB_B3 Connect to GND
SPI SPI_CS Connect to VIN_IO
SPI_DI Connect to GND
SPI_DO Connect to GND
SPI_CK Connect to GND
HL_B2 Connect to GND
HL_B3 Connect to VIN
STANDBY Connect to GND
RESET Connect to VIN_IO
COMPARATOR VCOMP Connect to VIN
IRQ Leave open

9.2.3 Application Curves

30166233.gif
VIN = 5 V VOUT = 3 V
Figure 27. Efficiency Of Buck 1
30166234.gif
VIN = 5 V VOUT = 1.8 V and 3 V
Figure 28. Efficiency Of Buck 2