SNVS829F March   1999  – May 2026 LMP8480 , LMP8481

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Theory of Operation
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1  Basic Connections
      2. 7.3.2  Selection of the Sense Resistor
      3. 7.3.3  Using PCB Traces as Sense Resistors
      4. 7.3.4  VREFA and VREFB Pins (LMP8481 Only)
        1. 7.3.4.1 One-to-One (1:1) Reference Input
        2. 7.3.4.2 Setting Output to One-Half VCC or external VREF
      5. 7.3.5  Reference Input Voltage Limits (LMP8481 Only)
      6. 7.3.6  Low-Side Current Sensing
      7. 7.3.7  Input Series Resistance
      8. 7.3.8  Minimum Output Voltage
      9. 7.3.9  Swinging Output Below Ground
      10. 7.3.10 Maximum Output Voltage
    4. 7.4 Device Functional Modes
      1. 7.4.1 Unidirectional vs Bidirectional Operation
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Input Common-Mode and Differential Voltage Range
    2. 8.2 Typical Applications
      1. 8.2.1 Unidirectional Application With the LMP8480
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Bidirectional Current Sensing Using the LMP8481
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Typical Application With a Resistive Divider
  10. 9 Power Supply Recommendations
    1. 9.1 Power Supply Decoupling
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Layout Guidelines

The traces leading to and from the sense resistor can be significant error sources. With small value sense resistors (< 100 mΩ), any trace resistance shared with the load current can cause significant errors.

The amplifier inputs must be directly connected to the sense resistor pads using Kelvin or 4-wire connection techniques. The traces must be one continuous piece of copper from the sense resistor pad to the amplifier input pin pad, and ideally on the same copper layer with minimal vias or connectors. These recommendations can be important around the sense resistor if any significant heat gradients are being generated.

To minimize noise pickup and thermal errors, the input traces must be treated as a differential signal pair and routed tightly together with a direct path to the input pins. The input traces must be run away from noise sources, such as digital lines, switching supplies or motor drive lines. Remember that these traces can contain high voltage, and must have the appropriate trace routing clearances.

Because the sense traces only carry the amplifier bias current (approximately 7 µA at room temperature), the connecting input traces can be thinner, signal level traces. Excessive resistance in the trace must also be avoided.

The paths of the traces must be identical, including connectors and vias, so that these errors are equal and cancel.

The sense resistor heats up when the load increases. When the resistor heats up, the resistance generally goes up, which causes a change in the readings. The sense resistor must have as much heatsinking as possible to remove this heat through the use of heatsinks or large copper areas coupled to the resistor pads. A reading drifting over time after turn-on can usually be traced back to sense resistor heating.