SNVSAF5D January 2016 – May 2021 TPS61194
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| LOGIC INPUT VDDIO/EN | ||||||
| VIL | Input low level | 0.4 | V | |||
| VIH | Input high level | 1.65 | ||||
| II | Steady state input current | −1 | 5 | 30 | µA | |
| Transient power-up input current | 1.2 | mA | ||||
| LOGIC INPUT SYNC/FSET, PWM | ||||||
| VIL | Input low level | 0.2 × VDDIO/EN | V | |||
| VIH | Input high level | 0.8 × VDDIO/EN | ||||
| II | Input current | −1 | 1 | μA | ||
| LOGIC OUTPUT FAULT | ||||||
| VOL | Output low level | Pullup current 3 mA | 0.3 | 0.5 | V | |
| ILEAKAGE | Output leakage current | V = 5.5 V | 1 | μA | ||