SNVSB49D April 2018 – September 2020 LMR36015
PRODUCTION DATA
Example requirements for a typical 5-V or 3.3-V application. The input voltages are here for illustration purposes only. See Section 8 for the operating input voltage range.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 12 V to 24 V steady state, 4.2 V to 60-V transients |
| Output voltage | 5 V/3.3 V |
| Maximum output current | 0 A to 1.5 A |
| Switching frequency | 400 kHz |
| Current consumption at 0-A load | Critical: Need to ensure low current consumption to reduce battery drain |
| Switching frequency at 0-A load | Not critical: Need fixed frequency operation at high load only |
| VOUT | FREQUENCY | RFBB | COUT | L | U1 |
|---|---|---|---|---|---|
| 5 V | 400 kHz | 24.9 kΩ | 2 × 22 µF | 10 µH, 45 mΩ | LMR36015ARNX |
| 3.3 V | 400 kHz | 43.3 kΩ | 2 × 22 µF | 10 µH, 45 mΩ | LMR36015ARNX |