LMR36015
- Functional Safety-Capable
- Designed for reliable and rugged applications
- Input transient protection up to 66 V
- Junction temperature range –40°C to +150°C
- 0.4-V dropout with 1.5-A load (typical)
- Suited for scalable industrial power supplies
- Low power dissipation across load spectrum
- 90% efficiency at 400 kHz (24 VIN, 5 VOUT, 1 A)
- 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
- Increased light load efficiency in PFM
- Low operating quiescent current of 2 6 µA
- Small 2-mm × 3-mm HotRod™ package
- Solution with few external components
- LMR36006-Q1 and LMR36015-Q1 available in 400 kHz and 2.1 MHz, adjustable output, and fixed 3.3 VOUT
- Optimized for ultra low EMI requirements
- Meets CISPR25 class 5 standard
- Hotrod™ package minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
- Create a custom design using the LMR36015 with the WEBENCH Power Designer
The LMR36015 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V. The transient tolerance reduces the necessary design effort to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.
The LMR36015 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Load transient performance is improved with FPWM feature in the 1-MHz regulator. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMR36015AEVM — Synchronous step-down converter evaluation module
LMR34215FA-Q1 Unencrypted PSPICE TRANSIENT MODEL
LMR34215FSC5-Q1 Unencrypted PSPICE TRANSIENT MODEL
LMR34215SC5-Q1 Unencrypted PSPICE TRANSIENT MODEL
LMR36015A Non-Inverting and Inverting PSpice Transient Model
LMR36015A Unencrypted Non-Inverting and Inverting PSpice Transient Model
LMR36015B Non-Inverting and Inverting PSpice Transient Model
LMR36015B Non-Inverting and Inverting Unencrypted PSpice Transient Model
LMR36015FB Non-Inverting and Inverting PSpice Transient Model
LMR36015FB Non-Inverting and Inverting Unencrypted PSpice Transient Model
SNVR484 — LMR336x0 Component Calculator
Supported products & hardware
PMP15040 — Wide Vin Power Supply Reference Design for Space-Constrained Industrial Sensors
TIDA-010052 — Safety power supply for motor drives reference design
TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules
PMP15039 — Two-Stage Power Supply Reference Design for Field Transmitters
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN-HR (RNX) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.