SNVSB51C September 2018 – December 2025 LM5164-Q1
PRODUCTION DATA
The LM5164-Q1 is an easy-to-use, ultra-low IQ constant on-time (COT) synchronous step-down buck regulator. With integrated high-side and low-side power MOSFETs, the LM5164-Q1 is a low-cost, highly efficient buck converter that operates from a wide input voltage of 6V to 100V, delivering up to 1A DC load current. The LM5164-Q1 is available in an 8-pin SO PowerPAD integrated circuit package with 1.27mm pin pitch for adequate spacing in high-voltage applications. This constant on-time (COT) converter is an excellent choice for low-noise, high-current, and fast load transient requirements, operating with a predictive on-time switching pulse. Over the input voltage range, input voltage feedforward is employed to achieve a quasi-fixed switching frequency. A controllable on-time as low as 50ns permits high step-down ratios and a minimum forced off-time of 50ns provides extremely high duty cycles, allowing VIN to drop close to VOUT before frequency foldback occurs. At light loads, the device transitions into an ultra-low IQ mode to maintain high efficiency and prevent draining battery cells connected to the input when the system is in standby. The LM5164-Q1 implements a smart peak and valley current limit detection circuit to ensure robust protection during output short circuit conditions. Control loop compensation is not required for this regulator, reducing design time and external component count.
The LM5164-Q1 incorporates additional features for comprehensive system requirements, including an open-drain power good circuit for the following:
These features enable a flexible and easy-to-use platform for a wide range of applications. The LM5164-Q1 supports a wide range of end-equipment systems requiring a regulated output from a high input supply where the transient voltage deviates from the DC level. The following are examples of such end-equipment systems:
The pin arrangement is designed for a simple PCB layout requiring only a few external components.