SNVSB51C September 2018 – December 2025 LM5164-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN to GND | –0.3 | 100 | V |
| EN to GND | –0.3 | 100 | ||
| FB to GND | –0.3 | 5.5 | ||
| RON to GND | –0.3 | 5.5 | ||
| Bootstrap capacitor | External BST to SW capacitance | 1.5 | 2.5 | nF |
| Output voltage | BST to GND | –0.3 | 105.5 | V |
| BST to SW | –0.3 | 5.5 | ||
| SW to GND | –1.5 | 100 | ||
| SW to GND (20ns transient) | –3 | |||
| PGOOD to GND | –0.3 | 14 | ||
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |