SNVSBB6C December 2019 – January 2026 LMR36506
PRODUCTION DATA
The LMR36506 can have two behaviors while lightly loaded. One behavior, called auto mode operation, allows for seamless transition between normal current mode operation while heavily loaded and highly efficient light load operation. The other behavior, called FPWM Mode, maintains full frequency even when unloaded. Which mode the LMR36506 operates in depends on which variant from this family is selected. Note that all parts operate in FPWM mode when synchronizing frequency to an external signal.
The light load operation is employed in the LMR36506 only in the auto mode. The light load operation employs two techniques to improve efficiency:
Note that while these two features operate together to improve light load efficiency, these features operate independent of each other.