SNVSBB6C December 2019 – January 2026 LMR36506
PRODUCTION DATA
The EN pin provides electrical ON and OFF control of the device. When the EN pin voltage is below 0.4 V, both the converter and the internal LDO have no output voltage and the part is in shutdown mode. In shutdown mode, the quiescent current drops to typically 0.5 µA.