SNVSBL0A November 2020 – December 2021 TPS7H4010-SEP
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1–5 | SW | P | Switching output of the regulator. Internally connected to source of the HS FET and drain of the LS FET. Connect to power inductor and bootstrap capacitor. |
6 | CBOOT | P | Bootstrap capacitor connection for HS FET driver. Connect a high-quality 470-nF capacitor from this pin to the SW pin. |
7 | VCC | P | Output of internal bias supply. Used as supply to internal control circuits and drivers. Connect a high-quality 2.2-µF capacitor from this pin to GND. TI does not recommend loading this pin by external circuitry. |
8 | BIAS | P | Optional BIAS LDO supply input. TI recommends tying to VOUT when 3.3 V ≤ VOUT ≤ 18 V, or tie to an external 3.3-V or 5-V rail if available, to improve efficiency. BIAS pin voltage must not be greater than VIN. Tie to ground when not in use. |
9 | RT | A | Switching frequency setting pin. Place a resistor from this pin to ground to set the switching frequency. If floating, the default switching frequency is 500 kHz. Do not short to ground. |
10 | SS/TRK | A | Soft-start control pin. Leave this pin floating for a fixed internal soft-start ramp. An external capacitor can be connected from this pin to ground to extend the soft start time. A 2-µA current sourced from this pin charges the capacitor to provide the ramp. Connect to external ramp for tracking. Do not short to ground. |
11 | FB | I | Feedback input for output voltage regulation. Connect a resistor divider to set the output voltage. Never short this pin to ground during operation. |
12–15, 27–30 |
NC | — | No internal connection. Connect to ground net and copper to improve heat sinking and board-level reliability. |
16 | PGOOD | O | Open drain power-good flag output. Connect to suitable voltage supply through a current limiting resistor. High = VOUT regulation OK, Low = VOUT regulation fault. PGOOD = LOW when EN = low and VIN > 2 V. |
17 | SYNC/MODE | I | Synchronization input and mode setting pin. Do not float. Tie to
ground if not used.
|
18 | EN | I | Enable input to regulator. Do not float. High = ON, Low = OFF. Can be tied to PVIN. Precision enable input allows adjustable input voltage UVLO using external resistor divider. |
19 | AGND | GND | Analog ground. Ground reference for internal circuitry. All electrical parameters are measured with respect to this pin. Connect to system ground on PCB. |
20–22 | PVIN | P | Supply input to internal bias LDO and HS FET. Connect to input supply and input bypass capacitors CIN. CIN must be placed right next to this pin and PGND pins on PCB, and connected with short and wide traces. |
23–26 | PGND | GND | Power ground, connected to the source of LS FET internally. Connect to system ground, DAP/EP, AGND, ground side of CIN and COUT on PCB. Path to CIN must be as short as possible. |
EP | DAP | GND | Low impedance connection to AGND. Connect to system ground on PCB. Major heat dissipation path for the device. Must be used for heat sinking by soldering to ground copper on PCB. Thermal vias are preferred to improve heat dissipation to other layers. |
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION | BOND PAD THICKNESS |
---|---|---|---|---|
7.52 mils | Silicon with backgrind | GND | MetDCu | 574.5 nm |
DESCRIPTION | PAD NUMBER | X MIN | Y MIN | X MAX | Y MAX |
---|---|---|---|---|---|
NC | 1 | 105.175 | 4204.585 | 235.375 | 4334.785 |
SW | 2 | 105.175 | 3917.305 | 235.375 | 4047.505 |
SW | 3 | 105.175 | 3630.025 | 235.375 | 3760.225 |
SW | 4 | 105.175 | 3342.745 | 235.375 | 3472.945 |
SW | 5 | 105.175 | 3055.465 | 235.375 | 3185.665 |
SW | 6 | 105.175 | 2768.185 | 235.375 | 2898.385 |
SW | 7 | 76.79 | 2352.945 | 206.99 | 2483.145 |
SW | 8 | 76.79 | 2090.795 | 206.99 | 2220.995 |
SW | 9 | 76.79 | 1828.645 | 206.99 | 1958.845 |
SW | 10 | 76.79 | 1566.495 | 206.99 | 1696.695 |
CBOOT | 11 | 74.375 | 1214.15 | 204.575 | 1344.35 |
PVCC | 12 | 65.24 | 1006.81 | 195.44 | 1137.01 |
VCC | 13 | 67.025 | 787.99 | 197.225 | 918.19 |
BIAS | 14 | 67.025 | 595.56 | 197.225 | 725.76 |
RT | 15 | 67.025 | 385.595 | 197.225 | 515.795 |
SS | 16 | 67.025 | 211.435 | 197.225 | 341.635 |
FB | 17 | 334.25 | 64.365 | 464.45 | 194.565 |
PGOOD | 18 | 1511.79 | 227.185 | 1641.99 | 357.385 |
SYNC | 19 | 1511.79 | 465.08 | 1641.99 | 595.28 |
EN | 20 | 1511.79 | 673.54 | 1641.99 | 803.74 |
AGND | 21 | 1497.72 | 881.895 | 1627.92 | 1012.095 |
AVIN | 22 | 1497.72 | 1064.91 | 1627.92 | 1195.11 |
PVIN | 23 | 1428.07 | 1566.495 | 1558.27 | 1696.695 |
PVIN | 24 | 1428.07 | 1828.645 | 1558.27 | 1958.845 |
PVIN | 25 | 1428.07 | 2090.795 | 1558.27 | 2220.995 |
PVIN | 26 | 1428.07 | 2352.945 | 1558.27 | 2483.145 |
PGND | 27 | 1535.835 | 2768.185 | 1666.035 | 2898.385 |
PGND | 28 | 1535.835 | 3055.465 | 1666.035 | 3185.665 |
PGND | 29 | 1535.835 | 3342.745 | 1666.035 | 3472.945 |
PGND | 30 | 1535.835 | 3630.025 | 1666.035 | 3760.225 |
PGND | 31 | 1535.835 | 3917.305 | 1666.035 | 4047.505 |
PGND | 32 | 1535.835 | 4204.585 | 1666.035 | 4334.785 |